NCR 120C-22 12-Ton crimper (coated)
New productItem #r13275536
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
- Crimping capacity: 10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
- Dimensions (LxWxH): 14.6 x 4.1 x 16.7 mm
- Head rotation: 350 °
Share
Features & Applications
Features & Applications
Features
- Minimize downtime and liability risks – Hilti 12 ton crimpers can access our yearly certification and free tool inspection services
- Verified crimp quality – extensive 3rd party tests following IEC, DIN, NF and UL standards
- Boost productivity – extra-large crimping capacity, auto-retract function and manual retract stop helps you save time on repetitive crimping tasks
- Comprehensive safety features – electronic trigger lock and audiovisual signals to better protect the operator while crimping
- On the Nuron battery platform – cordless hydraulic tools without compromise thanks to longer-lasting batteries verified tool quality and a range of services to keep you productive, today and tomorrow
Applications
- Crimping copper and aluminum conductors from 10-400 mm²
- Crimping insulated cable lugs and connectors and insulated pin terminals from 10-150 mm²
- Crimping tubular cable lugs and connectors for fine stranded conductors from 10-150 mm²
- Crimping compression cable lugs (DIN 46235) and connectors (DIN 46237, part 1) from 10-300 mm²
- Crimping copper and aluminum cables up to 750 kcmil
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.