- Home
- Business Optimization
- Solutions
- Equipment Management
- Hilti Cordless Tools
Uncompromise with Nuron
All-on-one cordless battery platform delivering more power and flexibility
Get ready to take your jobsite productivity to the next level with the 22V Nuron platform – the latest in higher performing cordless tools from Hilti. You can now execute your corded and gas-powered applications on a single cordless platform.
From breaking and cutting to drilling and fastening, Hilti cordless power tools are designed for maximum performance, enhanced safety, and improved user comfort.
How the Nuron cordless platform can help your business
One platform for all your jobs
Power a wide selection of power tools on the 22V Nuron cordless platform – compatible from drill drivers to demolition hammers.
More work per charge
Get more run time for your cordless power tools on a 22V platform that can deliver more power than 36V, corded or gas.
Locate your tools
Built-in battery diagnostics alert you on battery state of health while data-driven services help simplify tool crib management.
Protect your teams
Safety solutions range from dust control systems to built-in technologies that help lower the risk of angle grinder kickback.
One platform for all your jobs
Run your tools and jobsites with fewer batteries
Managing different power sources and multiple cordless battery platforms across multiple locations can be a headache – not to mention costly and time-consuming.
With Nuron, you can run all your tools on one cordless platform. You'll need fewer batteries and chargers on the jobsite and you can reduce your reliance on tools that run on other power sources.
More power and run time
Get the job done with batteries that deliver the power of corded and gas
Up to twice the power of equivalent 18V and 20V platforms thanks to Nuron's completely redesigned battery–tool interface. Work faster and more productively on demanding jobs like cutting steel pipes or breaking concrete.
Connected for more productivity
Simplify your tool crib and jobsites with our connected services
Minimize downtime with the help of a connected platform gathers valuable data while you work and without interruptions.
Quickly check battery state of health and order replacements. Access services that help you find missing equipment or identify under-used or hoarded tools. And use the data from Nuron to help make informed decisions about your tool crib.
Want more? Hilti Tool Fleet and ON!Track customers get a greater range of premium connected services with Nuron.
Reduce time spent looking for missing tools
Get access to information on the last-known location of misplaced tools and equipment thanks to connected Nuron batteries, tools and chargers.
Avoid downtime with battery alerts
Tool Fleet customers are automatically notified when a Nuron battery is no longer performing at optimum levels and quickly exchange for a new battery at no cost.
Minimize spending on duplicate tools
Pair Nuron with the ON!Track equipment management system to identify idle or hoarded equipment and get it out to where it’s needed by your teams.
Putting safety center stage
Cutting-edge solutions designed to help protect your teams
With Nuron, we’ve increased the number of cordless power tools that feature:
- ATC (Active Torque Control) to help reduce the risk of tool kickback
- DRS (Dust Removal Systems) to help reduce exposure to construction dust – including virtually-dust free concrete cutting, drilling and breaking
- AVR (Active Vibration Reduction) to help minimize exposure to hand–arm vibration
- Tethering options to help lower the danger of falling objects when working at heights
Additions to the Nuron Cordless Platform
BX 4-22
Battery-powered nailer delivers ultimate productivity when attaching drywall track and other light-duty fastening elements
New! Shop nowPM 50 MG-22
Multi-line laser level with high visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing
New! Shop nowSIW 6AT-22
The 1/2" Impact wrench allows you to fasten with more reliability and streamline your workflow from start to finish
New! Shop nowEXO-T-22
Ergonomically designed and built for heavy demolition work, the EXO-T-22 helps tools up to 37 pounds feel nearly weightless
NEW! Shop nowTE 50-22
Cordless SDS-Max rotary hammer with AVR and ATC provides longer runtimes and broader versatility
NEW! Shop nowNCV 10-22
Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations
NEW! Shop nowUpgrade to Nuron now
In addition to your local Hilti account manager, tool solution consultants are available to customize your set-up and transition to Nuron.