VC 300-17 X Dust extractor
New productItem #r7496695
Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank - OSHA compliant with 300 CFM
- Water capacity: 13 gallon (US)
- Container capacity: 60 l
- Dust capacity: 159 lb.
Share
Features & Applications
Features & Applications
Features
- Industrial vacuum for intensive, wet and dry dust collection – two turbines and power filter cleaning technology for more consistent, extremely high suction performance
- Transport handle, sturdy trolley and large wheels allow optimum site mobility
- Tank designed to make slurry and dust removal easy
- Water level sensors and floats help protect the turbine from flooding
- 300 CFM suction level to comply with all OSHA silica dust standards
Applications
- Removing slurry produced by wet coring and sawing
- Removing dust produced by drilling, slitting, grinding, cutting and dry coring
- Cleaning wet and dry
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.