TE 30-C-(AVR) Rotary hammer
New productItem #r4235
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
- Weight according EPTA-Procedure 01/2003 without battery: 9.3 lb.
- Optimum Hammer drilling range: 13/32 - 25/32 in
- Single impact energy: 2.4 ft-lbs
Share
Features & Applications
Features & Applications
Features
- Includes drilling-only and chiseling-only modes for maximum versatility
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Exceptionally high power-to-weight ratio
- Superior working comfort thanks to perfect balance, low weight, compact design and low vibration
- Ruggedly built from high-grade materials and components for unbeaten, extra-long lifetime
Applications
- Drilling anchor and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 8-20 mm
- Drilling anchor holes, openings in concrete, stone and masonry, diameter range 4-28 mm; recommended diameter range 12-20 mm
- Light chiseling on brick and block, corrective chiseling and finishing on concrete
- Drilling in wood and metal using the optional keyless chuck and drill bits with smooth shank up to 13 mm diameter
- Driving anchor screws and concrete screw anchors
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.