Filter VC 300-X wet/dry HEPA
New productItem #2177708
Vacuum cleaner filters with additional testing
- Accessory type: Filters
- For use with: VC 300-17X
- Filter type: Wet and Dry
Share
Features
- Vacuum cleaner filter with additional testing of filtration efficiency
- Filters that are suitable for wet applications are washable
Applications
- Suitable for wet and dry applications
- Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter. After washing and wet use, let the filter dry out properly before using it in a dry application. We recommend a day of drying time.