TE-YD (SDS Max) Metric hollow drill bit
New product UltimateItem #r5265
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
Share
Customers also searched for hollow drill bit, dust extraction bit, SDS max or dust-free drill bit
Features
- Drilling and hole cleaning in one step
- Optimum hole cleaning for consistent anchor setting
- Robustness, lifetime and drilling speed equal to TE-YX drill bits
- Minimized snagging or sticking when drilling into rebar
Applications
- Drilling holes for anchoring structural steel connections (e.g. steel columns, beams)
- Drilling holes for structural connections with post-installed rebar
- Drilling holes for anchoring secondary steel structures (e.g. staircases, steel ledgers)
- Drilling holes for structural renovation or upgrading with post-installed rebar
- Drilling holes for substitution of misplaced or missing rebar