New to Hilti Online?See your customized prices and shop 24/7Register now

788 Products for "c2c"

Filter
MFT-HP Hanger rail 22.5
Description
Hanger rail for the concealed attachment of façade panels using hangers
Height
63.5 mm
Width
22.5 mm
Length
6000 mm

New

SI-AT-22 Adaptive Torque Module
Description
Accessory for cordless impact wrenches to automate fastener pre-tensioning in line with approvals (Nuron battery platform)
Accessory type
Adaptive torque modules
Weight according EPTA-Procedure 01/2003 without battery
0.5 lb

Nuron

Battery adapter BA-22 box


Description
Battery adapter for powering Hilti 22V CPC Li-ion tools using Nuron batteries
Battery voltage compatibility
Nuron
Dimensions (LxWxH)
5.3 x 3.7 x 2.9 in
Weight
0.88 lb

Nuron

Tank VC 4-T15

Nuron

Nuron


Description
15 liter (8 gallon) dust extractor tank with wheels and push bar, compatible with VC 4X-22 cordless dust extractors (wet & dry)
Dust capacity
36 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Power source
n/a

New

Drilling stand DD-ST 22 110/150/160 SFL
Description
Compact and lightweight core drill stand for Hilti DD 110/150/160 cordless coring machines
Fixation mode
Anchor
Angular coring
No
Column extension
Yes
Dust extr. hood SC 30WL-22
Description
Dust removal system and components for sawing with Hilti circular saws
Accessory type
Other
For use with
SC 30WL-22
Adapter DD-BI/M24
Description
Connection end for diamond coring inserts with M24 thread
Connection end
BI (Hilti)

New

Bag EXO-T-22


Description
Toolbag for carrying the EXO-T-22 Tool balancer
No technical data available
Tub Box, Foot (Small)
Description
CP 681 accessories
No technical data available
Prism POA 22 small
Description
Prisms and reflectors for construction total stations
For use with (local pick)
POS 150, POS 180
Product information
Ideal for mounting reference points, also for staking out and other tasks (prism constant: -30 mm and 0 mm – reversible)
Additional Accessory Information
Ideal for mounting reference points, also for staking out and other tasks (prism constant: -30 mm and 0 mm – reversible)
Prism POA 25
Description
Prisms and reflectors for construction total stations
For use with (local pick)
PLT 300
Target plate POA 26 round (5pk)
Description
Prisms and reflectors for construction total stations
For use with (local pick)
POS 15, POS 18, POS 150, POS 180, PLT 300

New

Trolley TE 2000-22
Description
Trolley for transportation of heavy concrete demolition hammers or other bulky/heavy items
No technical data available
Tripod PUA 25
Description
Tripods and measuring rods compatible with rotating lasers
Additional Accessory Information
Tripod with 5/8" thread, height can be adjusted between 1.00 m and 1.68 m, metal tripod head, self-locking tripod legs, weight 3.6 kg
Product information
Tripod with 5/8" thread, self-locking legs, weight 3.6 kg
For use with (local pick)
PR 4-22, PR 40-22, PR 40G-22, PR 400-22,
Hose 27mm x 3.5m (11.5 ft) Tuck Pointing
Description
Accessory for vacuum cleaners
Accessory type
Hoses
For use with
VC 125-6, VC 125-9, VC 150-10 G01, VC 150-10 G02, VC 150-6 G01, VC 150-6 G02, VC 5
Product information
Antistatic hose
Screw set


Description
Flush-cutting flanges for the DST 10-CA, DST 20-CA, DS TS20-E and DS TS32/LP32 wall saws
Accessory type
Screws
24 mm/10 flange wrench DCH
Description
Accessory for DCH electric hand-held diamond cutters
Accessory type
Wrenches
Additional Accessory Information
To fasten the blade on the DCH tools
DSH 700-22 Wheel set
Description
Wheel set for use with DSH 700-22 battery-powered cut-off saws
No technical data available
Flange DST-FCA 1 3/8''/4 assy
Description
Flush-cutting flanges for the DST 10-CA, DST 20-CA, DS TS20-E and DS TS32/LP32 wall saws
For use with
DST 20-CA
Key DS-FCA


Description
Flush-cutting flanges for the DST 10-CA, DST 20-CA, DS TS20-E and DS TS32/LP32 wall saws
Accessory type
Hand tools

New

Stand SM 60-22


Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Supports
For use with
SM 60-22
Additional Accessory Information
Designed to be used with Hilti's 12" miter saw, SM 60-22.

New

Dust bag SM 60-22
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Dust bags

New

Accessories SM 60-22 miter saw
Description
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Accessory type
Dust collectors
Additional Accessory Information
relevant for SM 60-22
Bar SCN 60 1.3
Description
16” | 40cm narrow kerf bar for use with 3/8" | 9.52mm Low Profile™ chains on the SCN 60-22 cordless chain saw
Chain Drive Links
56
Bar Length
40 cm
Chain Pitch
9.52 mm
Hook SC 30WR-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Other
Dust bag SC 6WP-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Dust bags
Parallel guide SC 6WP-22
Description
Accessories for circular saws such as guide rails, clamps and tool cases
Accessory type
Other
Single-pair pulley DSW-SPP
Description
Wire guide accessories for use with the DSW 1510-CA wire saw
Accessory type
Wire guides
Dust extr. hood SMT 6-22
Description
Increase functionality and control of your SMT-6 multitool with optional accessories, such as depth gauge and parallel guide
Accessory type
Dust extraction hoods

New

Mixing paddle NMX-MP 120 HEX
Description
Mixing paddles suitable for ready-mix concrete, drywall mud, mortar, stucco, grout, adhesives and filler compound. Used with the NMX 6-22 Cordless mixer
No technical data available

New

Pusher RT 6 PSHR


Description
Accessories and replacement parts for your RT 6-22 cordless rivet tool such as pin collectors, pushers, nose piece holders, jaws, and nose covers
No technical data available

New

Holder RT 6 NH


Description
Accessories and replacement parts for your RT 6-22 cordless rivet tool such as pin collectors, pushers, nose piece holders, jaws, and nose covers
No technical data available
Mouthpiece RTN 35/4,8-5,0mm (5)
Description
Accessories for the RT 6-A22 cordless rivet tool
No technical data available
B22 8.0 22V Battery
Description
Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
Weight
2.54 lb
Dimensions (LxWxH)
5.7 x 3.8 x 3 in
Working temperature range
1 - 140 °F

Nuron

B 22-85 Nuron battery


Description
Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Weight
1.67 lb
Dimensions (LxWxH)
6.1 x 3.4 x 2.1 in
Working temperature range
1 - 140 °F

Nuron

B 22-170 Nuron battery


Description
Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
Weight
2.88 lb
Dimensions (LxWxH)
6.1 x 3.4 x 3 in
Working temperature range
1 - 140 °F
DD-SS segments
Description
DD-SS single segments (25 packs)
Base materials
Concrete
Drilling Mode
N/A
Wet or dry operation
Wet
This product is designed for wet coring.
MT-20 OC Basic profile
Description
Light-duty basic profile for use in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-20 Basic profile
Description
Light-duty basic profile for use in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Rod setting tool TE-Y PD 20
Description
Ground rod driver for grounding and earthing applications using a demolition hammer
Diameter range
1/2 - 3/4 in
Rod setting tool TE-S PD 22
Description
Ground rod driver for grounding and earthing applications using a demolition hammer
Diameter range
1/2 - 3/4 in
Pole tool SF PT 8' - 24'
Description
Pole tools for extending the reach of manual and electric screwdrivers
Length
288 in
Depth gauge ST-DG 22
Description
Depth gauge for use with steel and metal tappers – for precise adjustment of setting depth
Length
3.5 in
Setting tool HST HDI-P TZ 3/8"x20
Description
Standard hand setting tools for short embedment drop-in anchors (HDI-P/HDI-P TZ)
No technical data available

New

Tool holder EXO-T-22 L-shaped
Description
Power tool harnesses for the EXO-T-22 tool balancer provide a universal fit for various tool shape housings during heavy wall demolition and drilling
Weight
0.75 lb

New

Tool holder EXO-T-22 I-shaped
Description
Power tool harnesses for the EXO-T-22 tool balancer provide a universal fit for various tool shape housings during heavy wall demolition and drilling
Weight
0.77 lb
Torque tool X-BT 1/4" 20Nm / 14.8lbft
Description
Torque tool for use with new-generation X-BT threaded studs
No technical data available
Mineral wool (4 pcf) (48" X 24" X 4")
Description
Mineral wool safing for joint applications
Height
24 in
Dispenser Category
N/A
Length
1168.4 mm
Mineral wool (4 pcf) (48" x 24" x 4")
Description
Mineral wool safing for joint applications
Dispenser Category
N/A
Tripod PMA 20
Description
Tripod accessory for all our line lasers
Additional Accessory Information
Compact tripod with 1/4” thread, extendable up to 1.2 m and fits neatly within the case PMA 62. The user is able to set up the system quickly anywhere on the jobsite.
Product information
Compact tripod with 5/8” thread, including an adaptor for adjusting threads from 5/8" to 1/4", extendable up to 1.2 m allows the user to set up the system quickly anywhere on the jobsite.
For use with (local pick)
PM 20-CG, PM 2-L, PM 2-LG, PMC 46, PM 30-MG, PM 40-MG, PM 4-M, PM 20-CG 12V
Laser receiver PRA 20G
Description
Remote/receivers and holders for your Hilti PR rotating lasers
Product information
Construction laser receiver PRA 20G allows to detect the green laser beam of Hilti rotating lasers up to 150m range and displays the offset value on the digital screen
Laser receiver PRA 20
Description
Remote/receivers and holders for your Hilti PR rotating lasers
No technical data available
Laser receiver PRA 20G
Description
Remote/receivers and holders for your Hilti PR rotating lasers
No technical data available
Hose DWP 15-22
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Hoses
For use with
DWP 15-22
Wheel DWP 15-22 set
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Wheels
For use with
DWP 15-22
DWP 15-22 Water tank accessories
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Connectors
For use with
DWP 15-22
DWP 15-22 Water tank accessories
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Connectors
For use with
DWP 15-22
DWP 15-22 Water tank accessories
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Battery tray covers
For use with
DWP 15-22
Starter rope DSH (25)
Description
Accessories for DSH gas saws
Accessory type
Ropes DSH
Adapter NEMA 5-20P / 5-15P
Description
General accessories
Accessory type
Adapters
Showing 721 - 780 of 788 Products