X-EW10H P10 Threaded studs
New product PremiumItem #r3720
Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
- Base materials: Steel
- Minimum thickness of base material (steel): 1/4 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for powder actuated threaded studs or 3/8" threaded stud
Features
- Easy-to-use, cordless system – up to 10 times quicker than drilling and with less vibration
- Thermo-pulled, entirely knurled shank – engineered for more reliable fastening in steel
Applications
- Threaded connections (e.g. for channels, pipe rings) on steel
- Threaded connections (e.g. for brackets, electrical boxes) on steel
- Threaded connections (e.g. for miscellaneous attachments) on steel
For approval or certificate information, please see individual items.