Pipe supports
Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems
14 Products
Filter

- Description
- Pre-assembled strut clamp with angled top and innovative design for easy attaching of tubing and pipes to strut channels
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Pre-assembled strut clamp with tightening screw on top for easy access for attaching tubing and pipes to strut channels
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Rigid strut clamp with angled top for attaching tubing and pipes to strut channels
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Hop-dip galvanized rigid strut clamp
- Material composition
- Clamp: Carbon steel – ASTM A1011 CS Type B, Clamping screw: 304 Stainless Steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Easy-to-install speed lock clevis hanger for pipes
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Galvanized sprinkler pipe clamp with FM approval for seismic bracing in fire sprinkler applications
- Approvals
- FM approved seismic sprinkler applications
- Material composition
- S275JR - EN 10025, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Outdoor coated (OC) U-bolt for universal piping applications
- Fire resistance ( Yes/No)
- No
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG

- Description
- Connectors and coated U-Bolts for attaching single pipe runs on vertical MT box profiles
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Connectors and U-Bolts for attaching single pipe runs to vertical MT box profiles
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Outdoor coated (OC) pipe strap for universal piping applications
- Material composition
- DX51D-ZM300 - EN 10346:2015
- Surface finish
- Outdoor Coated - ZM
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-173 mm (1/2" to 6")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 217-610 mm (8" to 24")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Pipe shoe with weldable pipe interface and height and slope adjustability in heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8