New to Hilti Online?See your customized prices and shop 24/7Register now

Discover how our total stations are designed for intuitive point-marking and construction layout, both outdoors or indoors, and on floors, walls or ceilings

2 Products

Filter

New

PLT 400-2-R Layout Tool
Description
Versatile and easy-to-use construction layout tool for one-person operation with 2" angle measurement accuracy and extended range for faster stake out of the positions on the jobsite.
Distance measurement accuracy
±2 mm + 2 ppm
Operating distance range – of remote control (diameter)
7 - 1999 ft
IP protection class
IP 55 (EN 60529)
PLT 300 Digital layout tool
Description
Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
Distance measurement accuracy
±3 mm + 10 ppm
Operating distance range – of remote control (diameter)
5 - 328 ft
IP protection class
IP 55 (EN 60529)