Laser layout tools
Explore our range of lasers, optical levels, and other standard layout tools designed for intuitive leveling, squaring, and alignment tasks
18 Products
Filter

Nuron
- Description
- Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
- Accuracy
- ±0.06 in at 100 ft
- Laser class
- < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature
- ±5(± 8.7%) °


- Description
- Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
- Accuracy
- ±0.06 in at 100 ft
- Laser class
- < 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature
- ±5(±8.7%) °


Nuron
- Description
- Robust exterior rotary laser level for horizontal leveling (Nuron battery platform)
- Accuracy
- ±0.06 in at 100 ft
- Laser class
- < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature
- ±5(±8.7%) °


Nuron
- Description
- High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 262 ft (lines), 427 ft (lines, with receiver)
- Battery type
- 22 V


- Description
- Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Self leveling range at room temperature
- -4.0/ +4.0° °


- Description
- Multi-line laser with 3 green lines for plumbing, leveling, aligning and squaring
- Accuracy
- ±0.08 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Self leveling range at room temperature
- -3.0/ +3.0° °


- Description
- Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time
- 33 h

- Description
- High-precision green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring
- Accuracy
- ±0.08 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (points)
- Maximum operating time
- 60 h

- Description
- High-precision plumb laser with 2 points and red beam
- Accuracy
- ±0.06 in at 33 ft
- Max. operating distance (diameter)
- 98 ft (points)
- Maximum operating time
- 50 h


- Description
- Green line laser with 2 high-visibility beams for leveling and aligning
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Optical level for everyday leveling tasks with 20x magnification
- Magnification
- 20 x
- Compensator type
- Air-damping
- IP protection class
- IP 55 (EN 60529)

- Description
- Optical level for everyday leveling tasks with 28x magnification
- Magnification
- 28 x
- Compensator type
- Air-damping
- IP protection class
- IP 55 (EN 60529)

- Description
- Outdoor rotary laser level with automatic vertical alignment and dual slope dial-in functions for leveling, aligning, grading and squaring tasks
- Accuracy
- ±0.02 in at 33 ft
- Operating range with laser receiver (diameter)
- 7 - 1969 ft
- Laser class
- < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Robust outdoor rotary laser level for horizontal leveling
- Accuracy
- ±0.02 in at 33 ft
- Operating range with laser receiver (diameter)
- 7 - 1969 ft
- Laser class
- < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
- Accuracy
- ±0.02 in at 33 ft
- Operating range with laser receiver (diameter)
- 7 - 1640 ft
- Laser class
- < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)


- Description
- Indoor rotary laser level with highly visible green beam and automatic functions for virtually any interior jobsite layout tasks
- Accuracy
- ±0.04 in at 33 ft
- Operating range with laser receiver (diameter)
- 7 - 984 ft
- Laser class
- < 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)