New to Hilti Online?See your customized prices and shop 24/7Register now

Explore our range of lasers, optical levels, and other standard layout tools designed for intuitive leveling, squaring, and alignment tasks

18 Products

Filter

Nuron

PR 40-22 Single slope rotating laser level
Description
Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
Accuracy
±0.06 in at 100 ft
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self leveling range at room temperature
±5(± 8.7%) °
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.

Nuron

PR 40G-22 Single slope green rotating laser level
Description
Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
Accuracy
±0.06 in at 100 ft
Laser class
< 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self leveling range at room temperature
±5(±8.7%) °
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.

Nuron

PR 4-22 Horizontal rotating laser level
Description
Robust exterior rotary laser level for horizontal leveling (Nuron battery platform)
Accuracy
±0.06 in at 100 ft
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self leveling range at room temperature
±5(±8.7%) °
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.

Nuron

PM 50MG-22 Multi-line laser


Description
High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
262 ft (lines), 427 ft (lines, with receiver)
Battery type
22 V
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PM 30-MG Multi-line laser
Description
Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Self leveling range at room temperature
-4.0/ +4.0° °
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PM 40-MG Multi-line laser
Description
Multi-line laser with 3 green lines for plumbing, leveling, aligning and squaring
Accuracy
±0.08 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Self leveling range at room temperature
-3.0/ +3.0° °
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PM 20-CG Plumb and cross line laser
Description
Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Maximum operating time
8 h

New

PM 20-CG 12V Plumb and cross line laser
Description
Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Maximum operating time
33 h

New

PM 20-CGE High-precision plumb and cross line laser
Description
High-precision green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring
Accuracy
±0.08 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Maximum operating time
8 h

New

PM 2-PG Green plumb laser
Description
Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (points)
Maximum operating time
60 h
PM 2-PE Point laser
Description
High-precision plumb laser with 2 points and red beam
Accuracy
±0.06 in at 33 ft
Max. operating distance (diameter)
98 ft (points)
Maximum operating time
50 h
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.

New

PM 2-LG Green line laser
Description
Green line laser with 2 high-visibility beams for leveling and aligning
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver)
Maximum operating time
8 h
POL 10 Optical level
Description
Optical level for everyday leveling tasks with 20x magnification
Magnification
20 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)

New

POL 15 Optical level
Description
Optical level for everyday leveling tasks with 28x magnification
Magnification
28 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)
PR 300-HV2S Outdoor rotating laser level
Description
Outdoor rotary laser level with automatic vertical alignment and dual slope dial-in functions for leveling, aligning, grading and squaring tasks
Accuracy
±0.02 in at 33 ft
Operating range with laser receiver (diameter)
7 - 1969 ft
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PR 2-HS A12 Outdoor rotating laser level
Description
Robust outdoor rotary laser level for horizontal leveling
Accuracy
±0.02 in at 33 ft
Operating range with laser receiver (diameter)
7 - 1969 ft
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PR 30-HVS A12 Outdoor rotating laser level
Description
Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
Accuracy
±0.02 in at 33 ft
Operating range with laser receiver (diameter)
7 - 1640 ft
Laser class
< 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.
PR 30-HVSG A12 Indoor rotating laser level
Description
Indoor rotary laser level with highly visible green beam and automatic functions for virtually any interior jobsite layout tasks
Accuracy
±0.04 in at 33 ft
Operating range with laser receiver (diameter)
7 - 984 ft
Laser class
< 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second allowing for highly reliable readings even under the most difficult condition.