MT-BR-30 Bracket
New productItem #r12283666
Medium-duty C-Channel bracket for indoor applications
- Material composition: Q235 or better steel
- Surface finish: Electro galvanized - for dry indoor use only
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adjustable – two slotted holes simplify leveling and fine adjustment
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Supporting pipe rings, ventilation ducts, cable trays and other MEP support hardware
- Mounting light-duty MEP installations on concrete and steel
- Suitable for use in dry, indoor environments