Brackets
Brackets and cantilever arms for assembling modular support systems
10 Products
Filter

- Description
- Medium-duty C-Channel bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electro galvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)





- Description
- Medium-duty C-Channel bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electro galvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)



- Description
- Medium-duty C-Channel double-bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electro galvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)



- Description
- Medium-duty C-Channel bracket for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)





- Description
- Medium-duty C-Channel bracket for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)



- Description
- Medium-duty C-Channel bracket with 4-hole baseplate for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)



- Description
- Medium-duty C-Channel double-bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)



- Description
- Medium-duty C-Channel double-bracket with 4-hole baseplate for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)



- Description
- Stainless steel (A4) C-Channel bracket for medium-duty applications
- Material thickness
- Channel: 2 mm, baseplate: 8 mm
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel


- Description
- Hot-dip galvanized (HDG) box profile bracket for connections to steel in heavy-duty applications
- Material composition
- DD11 MOD - HN 547, S235JR - DIN EN 10025, Baseplate : ASTM A36
- Surface finish
- HDG: min 75 µm - ASTM A123
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)