MQK-41-R Bracket
New productItem #r4329
Stainless steel (A4) C-Channel bracket for medium-duty applications
- Material thickness: Channel: 2 mm, baseplate: 8 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
Share
Features
- C-profile with serrated edges – for higher pull-out and shear capacity
- Engineered for higher shear load capacity and easier assembly
- Rectangular base plate – strengthens the connection to the supporting material and increases rigidity
- Pre-marked dimensions – for quicker installation, assembly and measurement
- Single channel, slotted
Applications
- Stand-alone use on ceilings, walls and floors or in conjunction with strut channel systems
- Installation in industrial atmospheres or areas with high levels of condensation
- Installing cable trays, air ducts and pipe supports
- Recommended for use in corrosive environments