Concrete saws
Find out how our hand-held cut-off saws, concrete cutters and slitting tools are designed for faster cutting in concrete, masonry, and metal
8 Products
Filter

Nuron
- Description
- Compact top-handle battery cut-off saw, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel
- Protection class
- IEC Battery operated
- Work environment
- Interior and Exterior



Nuron
- Description
- Versatile rear-handle battery cut-off saw, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
- Protection class
- IEC Battery operated
- Work environment
- Interior and Exterior



- Description
- Compact top-handle gas saw (63cc) with blade brake, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal
- Motor cylinder
- 63.3 cm³
- Rated power
- 3.2 kW
- Wet or dry operation
- Wet and Dry


- Description
- Versatile rear-handle 70 cc gas saw with auto-choke – cutting depth up to 5" with a 14" blade
- Motor cylinder
- 68.7 cm³
- Rated power
- 3.5 kW
- Wet or dry operation
- Wet and Dry


- Description
- Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 14” for cutting depth up to 5”
- Motor cylinder
- 87 cm³
- Rated power
- 4.3 kW
- Wet or dry operation
- Wet and Dry


- Description
- Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 16” for cutting depth up to 6”
- Motor cylinder
- 87 cm³
- Rated power
- 4.3 kW
- Wet or dry operation
- Wet and Dry


- Description
- Wet and dry electric hand-held diamond cutter – cutting depth up to 120 mm with 305 mm blades
- Disc diameter
- 12 in
- Cutting depth
- 5 in
- No load RPM
- gear 1: 4900 rpm



- Description
- Dry electric hand-held diamond cutter – cutting depth up to 85 mm with 230 mm blade
- Disc diameter
- 9 in
- Cutting depth
- 3 in
- No load RPM
- gear 1: 6500 rpm