SM 60-22 Cordless miter saw
New product Shop Learn MoreItem #r20607199
Dual-bevel sliding compound miter saw with a cross cut capacity up to 100x355mm│4”x 13-3/4" (Nuron battery platform)
- Blade diameter: 12 in
- Base material: Wood, Plastic
- No load RPM: gear 1: 4300 rpm
Customers also searched for Compound Miter Saw, Chop Saw, Wood Saw or Miter Saw
- Precision cutting – miter (≤ 60° right ≤ 52° left) and bevel (up to 48°) adjusts in both directions for smooth compound cuts and accurate straight cuts throughout the saw’s lifetime
- Variable speed control – 6 speeds (2000-4300 RPM) allow you to match blade speed with material to optimize cutting quality, performance and battery life when paired with our blades
- Ergonomic and efficient – forward-sliding rail saves space while front-facing bevel adjustments help streamline your workflow
- Integrated LED shadow line – line up your workpiece for faster and more accurate cuts, even in low-light conditions
- Safer and cleaner – fast blade brake and effective dust removable for a safer and cleaner working environment
- Commercial wood framing, especially precise, serial cuts in beams, structural elements and temporary supports
- Clean cuts for concrete formwork such as tilt walls and architectural concrete
- Bevel and miter cuts for case work, mill work and interior woodwork such as cabinets, molding and trim
- Cutting aluminum extrusions on-site for building envelope applications
- Straight cuts in PVC, ABS, and occasional cuts in aluminum and conduit for flush connections in plumbing and electrical installations

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Technical Data

Precision Meets Productivity with Every Cut
Nuron SM 60-22 Cordless Miter Saw
Help increase your cutting efficiency without compromising power or precision with the Nuron-powered SM 60-22 Cordless miter saw, a must-have upgrade to your tool crib.
This versatile saw excels in various applications, including commercial wood framing, precise cuts in concrete formwork, bevel and miter cuts for cabinetry and trim, and on-site cutting of aluminum extrusions. It is also effective for making straight cuts in PVC, ABS, aluminum, and conduit for plumbing and electrical installations.
Optimized Handling
- Safer, simpler handling with upfront controls and forward pivoting
- Easier angle adjustments ideal for woodworking
- Compact design for more productivity in tight spaces
Enhanced Efficiency
- Achieve up to 450 cuts per charge with our most powerful Nuron B 22‑255 Battery
- Boost cutting speed and quality with speed settings to fit your project needs
Portable Operation
• Work when and where you need to with a fully cordless miter cutting solution