Concrete and masonry drill bits
Shop our full range of SDS drill bits for hammer drills and rotary hammers, designed to drill faster and last longer when anchor drilling in concrete, masonry, and minerals
![](/content/experience-fragments/hilti/W1/US/en/shop/products/inserts/hammer-drill-bits/master/_jcr_content/root/call_to_action_copy/image.coreimg.png/1705425677599/3300305-l148645-copy-1.png)
Hammer drill bits
Superior speed, extended lifetime and ultimate strength for rebar drilling
Experience superior drilling performance in both reinforced and nonreinforced concrete with Hilti hammer drill bits. They're not only engineered to deliver high performance on the jobsite—they're built to do it again on the next one.
Designed to withstand the toughest materials, our quality hammer drill bits enable you to keep going without sacrificing performance. Manufactured with 25 years’ experience of full carbide technology, Hilti’s hammer drill bits are designed to drill faster through rebar and last longer, allowing you to get the job done quicker and more efficiently.
TE-CX Drill bits
- Drilling in reinforced concrete
- Hammer drilling in concrete (reinforced or nonreinforced), masonry and other natural materials
- Drilling anchor holes for doweling or structural work
- Ensure proper anchor hole size (holes are accurate when wear mark is visible)
- Return for replacement in the event of breakage (free replacement when wear mark is visible)
TE-C Drill bits
- Drilling in nonreinforced concrete
- Hammer drilling in concrete, reinforced concrete (avoid rebar), masonry and natural stone
- Drilling anchor holes for doweling and structural work
TE-YX Drill bits
- Reduce jamming on rebar: full symmetrical carbide head
- Triple-fluted helical for better dust removal
- Convex connection end for optimal energy transfer
- Drill faster and easier in reinforced concrete
- Hammer drill in concrete, reinforced concrete, masonry and other natural materials
- Drill anchor holes for structural work
- Drill penetrations for pipes, gas lines, conduits and cables
TE-Y Drill bits
- Rugged carbide blade placement for longer bit life in materials without rebar
- Contoured head and carbide blade for faster dust transfer from hole to flutes in hard and soft base materials (concrete, concrete masonry unit [CMU], limestone and granite)
- Steep flutes allow for cleaner, faster cutting
- Drill faster and easier in nonrebar concrete
- Hammer drill in concrete, reinforced concrete (avoid rebar), masonry and natural stone
- Drill anchor holes for doweling and structural work
- Drill penetrations for pipes, gas lines, conduits and cables
Handle your toughest jobs with Hilti bits, hammer drills and dust management systems
![TE-YX SDS-Max drill bits used with the TE 70-ATC/AVR combihammer](/content/experience-fragments/hilti/W1/US/en/shop/products/inserts/hammer-drill-bits/master/_jcr_content/root/three_image_text_col_52488631/image_text_column_1/image.coreimg.png/1705426527424/3041060-l600146-2x.png)
Hammer Drills
Hammer drills for SDS-Max and SDS-Plus systems deliver powerful performance and versatility when drilling and chiseling into concrete.
Corded SDS-Max rotary hammer drills Cordless SDS-Max rotary hammer drills Corded SDS-plus rotary hammer drills Cordless SDS-plus rotary hammer drills![DRS-Y dust removal system](/content/experience-fragments/hilti/W1/US/en/shop/products/inserts/hammer-drill-bits/master/_jcr_content/root/three_image_text_col_52488631/image_text_column_2/image.coreimg.png/1583867253534/te-drs-y.png)
Dust Removal Systems
Dust removal systems for concrete drilling and chiseling with Hilti rotary hammer drills.
TE-Y (SDS-Max) dust removal systems TE-C (SDS-Plus) dust removal systems![Hilti vacuums](/content/experience-fragments/hilti/W1/US/en/shop/products/inserts/hammer-drill-bits/master/_jcr_content/root/three_image_text_col_52488631/image_text_column_196213884/image.coreimg.jpeg/1625690692332/w1-vc-150x-application.jpeg)
Vacuums
Dust is a clear risk in the construction industry, and the use of vacuum cleaners helps improve working conditions. Hilti's wet and dry vacuum cleaners are designed to help keep the jobsite clean and virtually dust free.
Shop vacuums