TE-Y-GB (SDS Max) Cruciform drill bit
New product UltimateItem #r17046288
SDS Max (TE-Y) cruciform hammer drill bit for larger-diameter drilling into concrete and masonry
- Base material: Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
- Product Class: Ultimate
Share
Features
- Extreme durability – brazed hard metal-carbide-tipped head means you can drill more with the same cruciform bit
- Fast, smooth drilling – large helix engineered to efficiently transport dust away from the tip of the drill bit
- Easily replaceable helix – you can further prolong the lifespan of these cruciform drill bits by replacing worn helix segments on the jobsite
- Various lengths available – choose from multiple working lengths of steel core with 6 or 9 exchangeable helix segments, to best suit drilling through- or blind holes
- Helix segments and lockring are available as spare parts
Applications
- Drilling larger-diameter penetrations in concrete and masonry
- Through-hole drilling in concrete and masonry
- For use in a wide range of heavy power tools with a TE-Y (SDS Max) connection end