new
Standard HAC-V Anchor channel
A.-Channel HAC-V 35 91/250 F #2331484
Cast-in anchor channels with upgraded load capacity and multiple embedment depths for economical fastening of curtain wall façades
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Channel profile: HAC-V 35
- Length: 9.84 in
Choose options
Channel profile
- HAC-V 35
- HAC-V 40
- HAC-V 50
- HAC-V 60
- HAC-V 70
Length
- 5.91 in
- 7.87 in
- 9.84 in
- 11.81 in
- 13.78 in
- 15.75 in
- 17.72 in
- 21.65 in
- 24.02 in
- 31.5 in
- 41.34 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$29.75
$29.75 / 1 Each
Technical Data
Material, corrosion
Carbon Steel, Hot-Dip Galvanized
Channel profile
HAC-V 35
Length
9.84 in
Standard embedment depth
3.583 in
PROFIS Software
Yes
Documents
Features & Applications
Features
- Upgraded performance – tension resistance up to 20% higher than previous HAC anchor channels
- More economical – higher load capacity and multiple embedment depth options so you can use smaller cast-in channels as needed
- Engineering support available – use PROFIS Anchor Channel software to streamline the design process, or contact your local Hilti team for project-specific advice
- Faster, safer, easier – automate setting T bolts by using the Hilti Adaptive Torque system, helping you improve consistency and save time when setting hundreds of bolts
- ICC-ES approval document for static and seismic available (ICC-ESR 3520)
Applications
- Fastening curtain wall façades in concrete slabs
- Fastening in elevator shafts, such as fixing guiderails, sliding doors or divider beams
- Fastening overhead MEP installations and equipment
- Fastening building appliances (e.g. ventilation, heating)
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.