MQZ-TW Trapeze Wheel
New product UltimateItem #r12995639
Ultimate galvanized adjustable channel plate for trapeze applications
- Wrench size: 1/2 in
- Material composition: DD11 MOD - HN 547, DC04 - DIN EN 10130
- Surface finish: Indoor Coated - Electro galvanized
Share
Customers also searched for Wheel, nut or Trapeze Wheel
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@23d80b0a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5bbe0d83, unit=null, value=Single-piece part combining nut and washer}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d8d688d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3de7f362, unit=null, value=Faster and less error-prone installation compared to traditional alternatives}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@acfc68f9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ba7846f8, unit=null, value=Shaped for optimal handling}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f2d12cd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@133daa26, unit=null, value=Easier fine-tune adjustments for leveling}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f6dd2c17, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@96cb9cc, unit=null, value=Fastening installation channels to threaded rods}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@face5387, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3e2fe4de, unit=null, value=Connecting threaded rod to strut channels}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}