MQT-U Beam clamp
New productItem #r12995861
Galvanized beam clamp for connecting the open side or back of strut channels directly to steel beams
- Wrench size: 17 mm
- Tightening torque: N/A ft-lbf
- Material composition: S355 MC - DIN EN 10149-2, Screw: strength class 8.8, Plastic: PA 6.6
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@23f98236, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4eb42b43, unit=null, value=Single-piece beam clamp – for quicker and easier installation with no loose parts}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@50410e19, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@21417ec2, unit=null, value=Works in both open and slotted-side of strut to reduce the number of different strut clamps on a job-site}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@843875ec, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b7fd2d83, unit=null, value=Compatible with multiple strut channels}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e49a69d9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d362538, unit=null, value=Recommended for use in dry, interior environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1c397d55, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f75bfbe, unit=null, value=Compatible with steel beams with max. flange thickness of 1 in}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}