Demolition hammers and breakers
Check out our new Nuron Heavy-Duty tools
Take performance to the floor


Channel work

Floor demolition

Asphalt works

Ground rod setting
Smart tech for faster and safer floor breaking


High-performance Nuron battery platform
Helps keep you more productive when paired with the optimal charger and inserts

User force control
Control chiseling power by adjusting the pressure on the base material

Active Vibration Reduction (AVR)
Work longer with less fatigue. AVR reduces tool shake to help make work more comfortable.

Dust removal system
Capture up to 95% of fine dust with Hilti DRS vacuum attachments (sold separately.)

Working in tight spaces? Don’t have an external power supply for your corded tools? With our cordless Hilti floor demolition hammers on the Nuron battery platform, the floor is yours. For bigger jobs where you need all-day power, use our high-performing corded floor demolition hammers and breakers. Either way, you’ll be given the power and speed to get the job done.




* When to use corded
TE 3000-22 with TE-HX FP 40 chisel TE 1000-22 with TE-SX FP 36 chisel 2x B 22-290 Nuron batteries 4,000 PSI concrete Jobsite conditions such as temperature, humidity, dust level, base material and thickness, can significantly affect the maximum amount of work possible with one battery charge.
Power up your tool crib
FAQs
To maximize the reach of your Hilti cordless floor demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimized for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

Battery
Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

Charger
The C 8-22 Nuron ultimate chargers – available as single- and dual-bay solutions – are our fastest way to charge
The C8DC dual-bay charger also features Boost Mode for ultra-fast charging. This cuts charging time by around 50% for B 22-290 batteries when you only place one battery in the dual-bay charger.

Inserts
For up to 50% greater productivity, use our Ultimate line chisels designed to increase work-per-charge. Ultra-robust due to inductive hardening, they resist mushrooming and wear. The extra-tough connection end transfers more force for upgraded breaking power.

Floor demolition
We recommend using FlatPoint chisels for floor demolition.

Wall applications
If you use the TE 1000-22 and also perform wall applications, use bull point chisels.
Since the TE 3000 has more power with 85 joules, use it for concrete thicker than 7 inches.

Defects in Material and Workmanship
Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

No cost coverage
Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

In and out of the repair center in one day, guaranteed, or the repair is free.
If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.
(1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.
(2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].
(3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.
(4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.