New to Hilti Online?See your customized prices and shop 24/7Register now

Fastening elements

There's always a faster way to fasten cables and conduits. Discover Hilti's extensive range of MEP fasteners for steel and concrete nailers here

69 Products

Filter
X-FCM-F NG Narrow grating fastener disc (duplex coated)
Description
Duplex coated narrow grating fastener disc for fixing narrow-mesh floor grates with threaded studs in mildly corrosive environments
Application
Grating
For use with (tools)
DX 460, DX 5, DX 6
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized
X-FCM-R NG Narrow grating fastener disc (stainless steel)
Description
Stainless steel narrow grating fastener disc for fixing narrow-mesh floor grates with threaded studs in highly corrosive environments
Application
Grating
For use with (tools)
DX 460, DX 5, DX 6
Corrosion protection
Equivalent to A4 (316) stainless steel
X-FCP-R Checker plate fastener (stainless)
Description
Checker plate fastener disc for threaded studs in highly corrosive environments
Application
Grating
Approvals
ABS, LR
For use with (tools)
BX 3, DX 351
X-FCM-F Grating fastener disc (duplex coated)
Description
Duplex coated grating fastener disc for fixing floor grates with threaded studs in mildly corrosive environments
Application
Grating
Approvals
ABS, BV, DNV GL, LR
For use with (tools)
DX 351
X-FCM-R Grating fastener disc (stainless steel)
Description
Stainless steel grating fastener disc for fixing floor grates with threaded studs in highly corrosive environments
Application
Grating
Approvals
ABS, BV, DNV GL, LR
For use with (tools)
BX 3, DX 351
X-FCP-F Checker plate fastener (coated)
Description
Checker plate fastener disc for threaded studs in mildly corrosive environments
Application
Grating
Approvals
ABS
For use with (tools)
BX 3, DX 351
X-FCP Sealing ring


Description
Sealing ring for checker plate fastener discs
Application
Grating
For use with (tools)
BX 3, DX 351
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Coastal areas, Outdoor, areas with heavy industrial pollution
X-FCS Grating saddle clip
Description
Grating saddle clip with tensile and shear resistance
Application
Grating
Approvals
ABS, BV, DNV GL, LR
For use with (tools)
DX 460, DX 5, DX 6
X-GR Grating clip with nail
Description
Directly fastened grating fastener
Application
Grating
Approvals
ITB
For use with (tools)
DX 460, DX 5, DX 6
X-MGR Grating fastener


Description
Mechanically fastened grating fastener
Application
Grating
Approvals
ITB
Corrosion protection
Hot-dip galvanized
X-IE 6 Insulation fastener
Description
Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Base materials
Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
X-IE-GS Insulation Fastener
Description
Insulation fasteners pre-mounted with high-performance knurled nails for fixing mineral wool, XPS, PIR and PUR boards through sheathing into cold-formed steel studs
Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Hard board (e.g. XPS, PUR, PIR), Soft board (e.g. EPS), Mineral wool
Base materials
Steel
X-IE-G 6 Insulation fastener
Description
Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Base materials
Concrete (soft)

New

X-IE-GSP Insulation fastener
Description
Insulation fastener for installing continuous insulation directly to cold-formed steel stud framing without the use of sheathing
Application
Rigid Board Insulation
Insulation material
Hard board (e.g. XPS, PUR, PIR), Mineral wool
Base materials
Steel
X-SW 60 MX Soft washer
Description
Soft washer for use with collated nails to attach waterproofing membrane to concrete or masonry
Application
Water proofing
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications
X-SW 30 MX Soft washer
Description
Soft washer for use with collated nails to attach waterproofing membrane to concrete or masonry
Application
Water proofing
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications
X-SW 60 Soft washer with nail
Description
Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry
Application
Water proofing
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Corrosion protection
Galvanized zinc coated <20 µm
X-SW 30 Soft washer with nail
Description
Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry
Application
Water proofing
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Corrosion protection
Galvanized zinc coated <20 µm
X-DR MX Rod hanger


Description
Rod hanger for use with battery-actuated tools
Application
Suspended systems
Material
Carbon steel
For use with (tools)
BX 3
X-DR T ALH Threaded drop rod with nail
Description
Threaded drop rod with pre-mounted nail for use with powder-actuated tools on tough concrete
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
X-DR S ALH Drop rod with nail
Description
Smooth drop rod with pre-mounted nail for use with powder-actuated tools on tough concrete
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
X-DR T MX Threaded drop rod
Description
Threaded drop rod for use with battery-actuated tools
Application
Suspended systems
Material
Carbon steel
For use with (tools)
BX 3
X-DR S MX Drop rod


Description
Smooth drop rod for use with battery-actuated tools
Application
Suspended systems
Material
Carbon steel
For use with (tools)
BX 3
X-DR ALH Rod hanger with nail
Description
Rod hanger with pre-mounted nail for use with powder-actuated tools on tough concrete
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6

New

FX 3 Support plates
Description
Support plates to create a stable base for narrow material when fastening with F-BT-MR SN fusion threaded studs
Application
Grounding, Grating
For use with (tools)
FX 3
Material composition
Ultramid® A3WG10
X-EHS W MX Threaded rod hanger
Description
Metal threaded rod hanger for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
Application
Suspended systems
Material
Carbon steel
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
X-HS W U Threaded rod hanger with nail
Description
Ceiling hanger for attaching threaded rod
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-MW ALH CL 3/8’’ Wire hanger system
Description
Wire hanger system for electrical and mechanical trapeze and rectangular HVAC applications, installed using powder-actuated fastening tools
Application
HVAC connections
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-MW ALH L Wire hanger system
Description
Wire hanger system for spiral HVAC ducting and lighting applications, installed using powder-actuated fastening tools
Application
HVAC connections
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-MW MX Wire hanger system
Description
Wire hanger system for spiral HVAC ducting and lighting applications, installed using battery-actuated fastening tools
Application
HVAC connections
Material
Carbon steel
For use with (tools)
BX 3
X-CC MX GA Ceiling clip with wire
Description
Metal ceiling clip with preassembled wire for light-duty mechanical/electrical fastenings on ceilings and use with collated nails
Application
Acoustic ceiling
Material
Carbon steel
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
X-CX C GAG Ceiling clip with nail and wire
Description
Ceiling clip with nail and pre-tied wire
Application
Acoustic ceiling
Material
Carbon steel
Base materials
Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck)
X-CC 45 Ceiling clips


Description
Ceiling clip without premounted nail
Application
Acoustic ceiling
Base materials
Concrete, Concrete over metal deck
Corrosion protection
Galvanized zinc coated
X-CX ALH GA Ceiling clip with nail and wire
Description
Ceiling clip with ultimate-performance nail and pre-tied wire
Application
Acoustic ceiling
Material
Carbon steel
Base materials
Steel, Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck)
X-ECC MX Ceiling clip


Description
Metal ceiling clip for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
Application
Conduit Fastening, Cable Fastenings, Piping Connections
Material
Carbon steel
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
X-BC-C P8 Rebar basket clip with nail
Description
Basket clip with preassembled nail for fastening rebar baskets to road beds
Material
Carbon steel
Color
Grey
Application
Formwork
X-CX ALH Ceiling clip with nail
Description
Ceiling clip with pre-mounted, ultimate-performance nail
Application
Acoustic ceiling
Material
Carbon steel
Base materials
Steel, Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)
X-CX C Ceiling clip with nail
Description
Ceiling clip with pre-mounted nail
Application
Acoustic ceiling
Material
Carbon steel
Base materials
Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck)
X-EMTC MX Metal cable holder
Description
Metal cable/conduit clip for use with collated nails
Application
Cable Fastenings, Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
X-EMTSC MX Standoff clamp
Description
Metal cable/conduit standoff clamp with screw closing for use with collated nails
Application
Conduit Fastening
Material
Carbon steel
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
X-EMTC P-clip with X-C nail
Description
Metal conduit strap with pre-mounted concrete nail for use with powder actuated tools
Application
Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-EMTC P-clip with X-U nail
Description
Metal conduit strap with pre-mounted, ultimate-performance nail for fastening cables/pipes to tough concrete using powder-actuated tools
Application
Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-TH Threaded Stud plate
Description
Metal pipe clamp mount with pre-installed threaded stud for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
Base materials
Concrete, Steel
Environmental Conditions
Dry indoor
Material
Carbon steel
X-SEA-R 30mm M8 Threaded stud extension
Description
Extension adapter for M8 threaded studs in highly corrosive environments
Application
Grating
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Corrosion protection
Stainless steel A4(316) or equivalent
X-FS C Formwork spacer with nail
Description
Formwork spacer with pre-mounted nail for positioning formwork on concrete footings
Dimensions (LxWxH)
1.9 x 1.9 x 1.3 in
Material
High-density polyethylene (HDPE), Halogen-free, Silicone-free
Color
Light grey (RAL 7035)
X-CC Ceiling clips


Description
Clips for suspending drop ceilings from concrete, metal deck or steel
Application
Acoustic ceiling
Base materials
Concrete, Metal, Steel
Product Class
Premium
X-ECT MX Cable tie mount
Description
Plastic cable/conduit tie holder for use with collated nails
Application
Cable Fastenings, Conduit Fastening
Material
Polyamide (PA)
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 3
X-ET MX Cable trunking fastener
Description
Plastic cable trunking fastener/universal washer for use with collated nails
Application
Conduit Fastening, Cable Fastenings, Piping Connections
Material
Halogen-free
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
X-UCT MX Cable tie mount
Description
Plastic universal cable/conduit tie holder for use with BX and GX nailers
Application
Cable Fastenings, Conduit Fastening
Material
High-density polyethylene (HDPE), Halogen-free, Silicone-free
For use with (tools)
BX 3, GX 120, GX 3
ECH


Description
Standard bunched cable holder (L) to fasten cables and conduits
Material composition
Polyamide
Surface finish
Indoor Coated - Electro galvanized
X-EKSC MX Pipe clamp


Description
Plastic cable/conduit clamp with clip-in design and snap-lock for use with collated nails
Application
Conduit Fastening
Material
Polyamide (PA), Halogen-free, Flame-retardant, UV-resistant (fair)
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
X-BR Bridle ring with nail
Description
Bridle ring with pre-mounted nail for use with powder-actuated tools on tough concrete
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
X-BR MX Bridle ring


Description
Bridle ring for use with battery-actuated tools
Application
Suspended systems
Material
Carbon steel
For use with (tools)
BX 3
X-BR S Bridle ring with saddle and nail
Description
Bridle ring with plastic saddle and pre-mounted nail for use with powder-actuated tools on tough concrete
Application
Suspended systems
Material
Carbon steel, Polyamide (PA), Flame-retardant, Plenum rated
For use with (tools)
DX 351, DX 460, DX 5, DX 6
X-BR S MX Bridle ring with saddle
Description
Bridle ring with plastic saddle for use with battery-actuated tools
Application
Suspended systems
Material
Carbon steel, Polyamide (PA), Flame-retardant, Plenum rated
For use with (tools)
BX 3
X-DH BW Data cable hook with batwings
Description
Data cable hook with batwing clip for supporting cable bundles on a drop rod
Application
Conduit Fastening, Cable Fastenings
Material
Carbon steel, Polyamide (PA), Flame-retardant, Plenum rated
Base materials
Concrete
X-DH Data cable hook


Description
Data cable hook for supporting cable bundles on walls or ceilings
Application
Conduit Fastening, Cable Fastenings
Material
Carbon steel, Polyamide (PA), Flame-retardant, Plenum rated
Base materials
Concrete
X-MS BW Cable stacker with batwings
Description
MC/AC cable stacker with batwing clip for supporting multiple metal-clad/armored cables to a drop rod
Application
Conduit Fastening, Cable Fastenings
Material
Carbon steel
Base materials
Concrete
X-MS Cable stacker


Description
MC/AC cable stacker for supporting multiple metal-clad/armored cables directly to walls or ceilings
Application
Conduit Fastening, Cable Fastenings
Material
Carbon steel
Attachable to
Directly to base material
X-ECH MX Cable holder


Description
Plastic bunched cable holder for use with collated nails
Application
Cable Fastenings, Conduit Fastening
Material
Polyamide (PA), Halogen-free, Flame-retardant, UV-resistant (fair)
For use with (tools)
BX 3, DX 351, DX 460, DX 5, DX 6, GX 3
Showing 1 - 60 of 69 Products