Firestop devices and sleeves
Explore our pre-formed firestop sleeves and cast-in devices, designed for easier installations and inspections when firestopping cable and pipe penetrations
![Image alt text (optional)](/content/experience-fragments/hilti/W1/US/en/shop/products/firestop/firestop-devices-and-sleeves/master/_jcr_content/root/call_to_action_copy_/image.coreimg.png/1718311182615/3281195-l700749.png)
Firestop devices and sleeves
Designed for easier installations and inspections
Hilti's offers a wide range of firestop devices and sleeves - from cast-in devices to cable pathway sleeves.
Understanding the differences between various products, applications and project requirements can help ensure that you are selecting the right product for improving safety, compliance and productivity.
![Image alt text (optional)](/content/experience-fragments/hilti/W1/US/en/shop/products/firestop/firestop-devices-and-sleeves/master/_jcr_content/root/call_to_action_11698/image.coreimg.png/1718805034830/3281141-l700740.png)
Cast-in devices
Firestop cast-in devices for flat concrete projects
One-step, pre-formed components designed to be installed before concrete is poured
- Firestop already installed in sleeve resulting less time spent on the deck increasing jobsite productivity
- New adjustable height accessories reducing the need to cut on site
Ideal for:
- New construction projects
- Slab thickness from 4.5” and up
- Universal design for plastic pipes, metal (insulated and non insulated) pipes, plastic and metal conduits of various sizes
![Image alt text (optional)](/content/experience-fragments/hilti/W1/US/en/shop/products/firestop/firestop-devices-and-sleeves/master/_jcr_content/root/call_to_action_15740/image.coreimg.jpeg/1718805404570/w1-cfs-cid-md-banner.jpeg)
Drop-in devices
Firestop cast-in devices for metal deck
Pre-manufactured devices for creating an opening to run pipes and conduits in metal deck
Key benefits:
- Opening created in corrugated metal deck slabs to run pipes or conduits
- Creates an opening with the firestop already included — no coming back for firestopping required
- Can be used to cut prior or after concrete is poured
Ideal for:
- New construction projects
- Slab thicknesses from 2.5” up
- Virtually any vertical riser application
![Image alt text (optional)](/content/experience-fragments/hilti/W1/US/en/shop/products/firestop/firestop-devices-and-sleeves/master/_jcr_content/root/call_to_action_20853/image.coreimg.png/1718805763738/2537569-l700072.png)
Firestop cable pathway devices
Firestop sleeves providing fire-resistant pathways through walls and floors
Key benefits:
- Help ensure penetrations maintain fire-resistance ratings
- Multiple sleeve options to optimize flexibility and maximize cable capacity
- Low-maintence devices to meet building code and inspection requirements
Ideal for:
- Firestopping low-voltage cable penetrations for single and cable bundles
- Small- to medium-sized rectangular openings in walls, ceilings and floors
- New construction projects and retrofit applications
Smoke and acoustic sleeve
Non-fire-rated cable pathway for smoke and acoustic sealing
Key benefits:
- Faster, easier installation for non fire-rated cable penetrations requiring a sleeved opening
- Re-penetrable and self-closing cable pathway
Ideal for:
- Sealing non-fire-rated penetrations for single cables and cable bundles
- Small to medium-sized openings in walls, ceilings and floors
- Electrical, low- and mid-voltage installations and telecom
Additional resources
View our entire firestop portfolio
We offer a comprehensive range of firestop products tailored to meet the needs of your jobsite.
Shop nowVisit the Firestop Design Center
Learn more about our firestop testing and the resources we offer for specifying and designing firestop systems.
Firestop Design CenterGet help selecting the right firestop solutions
Our Firestop Selector enables customers to search, select and save firestop systems and create project submittals.
Firestop Selector