New to Hilti Online?See your customized prices and shop 24/7Get access

Metal, wood and other material drill bits

Show me metal and wood drill bits for drill drivers and impact drivers, optimized for drilling a wide variety of holes in metal, wood, and drywall

Show me metal and wood drill bits for drill drivers and impact drivers, optimized for drilling a wide variety of holes in metal, wood, and drywall
HSS Co Drill bit Ultimate HSS cobalt drill bit for drilling in thick metal and stainless steel, DIN 338 compliant (imperial)
1/4" Hex Stepper Bit Impact ready stepper bit for drilling or enlarging holes of different sizes in metal
HSS G Drill bit Premium HSS ground drill bit for drilling small holes in metal, DIN 338 compliant
Self-Feed Bits Self-Feed Bits designed for fast drilling of deep holes in wood
SDS-Plus Carbide Rebar Cutter Carbide tipped rebar cutter with SDS-Plus connection end for use in hammer drills. Use rotation mode only to drill through rebar
FX 3-ST Surfacing tools Surfacing tools for consistent and spark-free surface preparation including paint removal (if needed) before fusion of threaded studs
Bi-Metal Hole Saws Premium Bi-Metal Hole Saws for cutting wood, steel, sheet metal, and plastics (arbor sold separately)
Hole Saw Kit Hole Saw Kits available as ready to use sets for different purposes.
TCT Hole Cutters Tungsten Carbide Teeth Hole Cutters for fast drilling in steel, stainless, and tough alloys.
8" Auger Bits 8" Auger Bits designed for fast, smooth drilling in wood in tight spaces
6" HSS Aircraft Extension Drill Bit Aircraft extension drill bits are designed for drilling in steel when extra length is required. Each diameter comes in 6" length. Delivery: 2-7 days throughout the U.S., 10-14 days to Canada.
Titanium Hex Shank Drill Bit Titanium drills bits with a 1/4" shank used in impact drivers. Optimized for metal drilling in steel, stainless and cast iron.
Spiral Step Drill Bit with Laser Engraving Spiral Step bit for drilling or enlarging holes of different sizes in metal and plastics. The split point design enables no-predrilling and faster and more precise cuts. Laser engraving offers clear visibility for step increments.