Search Results
788 Products for "c2c"
Filter

- Description
- Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to wood or metal
- Screw head type
- Bugle head
- Screw drive/recess type
- PH #2
- Collated
- Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-173 mm (1/2" to 6")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Surface-mounted gangplates for installing modular fire sleeves after drywall
- Product Class
- Ultimate
- Application temperature range
- 23 - 122 °F
- Storage and transportation temperature range
- 23 - 122 °F

- Description
- Stud-mounted gangplates for installing modular fire sleeves before drywall
- Application temperature range
- 23 - 122 °F
- Storage and transportation temperature range
- 23 - 122 °F
- Temperature resistance range
- -22 - 167 °F

- Description
- Silicone-based sealant providing maximum movement in fire-rated joints and pipe penetrations
- LEED VOC
- 38 g/l
- Base materials
- Concrete, Masonry, Metal
- Application temperature range
- 35 - 104 °F




- Description
- High-durability joint sealant spray for general purpose applications
- LEED VOC
- 34 g/l
- Base materials
- Concrete, Masonry, Gypsum, Steel, Metal
- Application temperature range
- 39 - 104 °F





- Description
- Firestop Preformed solution for top-of-wall drywall joints under metal deck – eliminates the need for slow, messy stuff-and-spray firestop
- Movement
- Yes
- Flame spread CAN/ULC-S102 (input)
- 0
- Smoke development CAN/ULC-S102 (input)
- 10


- Description
- Preformed firestop solution for bottom-of-wall drywall joints – increases productivity at the jobsite and eliminates the need for slow, messy sealants
- Length
- 72 in
- LEED VOC
- 1 g/l
- Approvals
- UL 2079



- Description
- Firestop Preformed solution for top-of-wall drywall joints under metal deck – eliminates the need for slow, messy stuff-and-spray firestop
- Length
- 120 in
- Movement
- Yes
- Flame spread CAN/ULC-S102 (input)
- 5



- Description
- Firestop preformed solution for sealing edge-of-slab joints – high-speed, no-mess, spray-free installation
- Length
- 60 in
- LEED VOC
- 2 g/l
- Approvals
- Intertek


- Description
- Filler modules for sealing unused space within transit frames in potentially explosive atmospheres
- Temperature resistance range
- -40 - 167 °F
- Free from
- Halogen (halogen content <= 0.1 weight %)

- Description
- Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
- Approvals
- UL
- Temperature resistance range
- -40 - 122 °F
- Free from
- Halogen (halogen content <= 0.1 weight %)

- Description
- Low-pressure foam for air-sealing, filling and insulating doors and windows without warping the frames or jambs
- Foam Yield (up to)
- 1.3 ft³
- Approx. tack free time (at 74°F / 50% rel. humidity)
- 10 min
- Approx. cut time (at 23°C / 50% rel. Humidity)
- 15 min

- Description
- Magazine adapter for collated screws from 1-2 inch long – for interior finishing applications
- Length
- 2.6 in
- Screw length - min
- 0.98 in
- Material composition
- Plastic

- Description
- Calibration card for S-BT threaded screw-in studs to ensure the correct screw-in depth
No technical data available

- Description
- Calibration card for S-BT threaded screw-in studs to ensure the correct screw-in depth
No technical data available

premium
- Description
- Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
- Application
- Rigid Board Insulation, Mineral Wool Insulation
- Insulation material
- Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
- Base materials
- Concrete (soft)

- Description
- Self-drilling screw (A2 stainless steel) with 5/16" washer for thick metal-to-metal fastenings (up to 0.59 inch)
- Screw drive/recess type
- Hexagon 8
- Base materials
- Carbon steel, Aluminium
- Environmental Conditions
- Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution


- Description
- Self-drilling screw (A2 stainless steel) without washer for DBV (drained & back-ventilated) rainscreen façade installation (up to 0.16 inch)
- Screw drive/recess type
- Hexagon 8
- Base materials
- Aluminium
- Environmental Conditions
- Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution

- Description
- #3 pilot point screw for the SD-M 2 screw magazine - for fastening untreated wood or metal-backed drywall boards to metal
- Screw head type
- Phillips flat head
- Screw drive/recess type
- PH #2
- Collated
- Yes, compatible with SD-M 2 screw magazine

- Description
- Aircraft extension drill bits are designed for drilling in steel when extra length is required. Each diameter comes in 6" length. Delivery: 2-7 days throughout the U.S., 10-14 days to Canada.
- Connection end
- Smooth shank

- Description
- Rivet nose pieces for fastening steel, aluminum and stainless-steel rivets with your RT 6-22 cordless rivet tool (available sizes include 2.4mm to 4.8mm | 3/32”to 3/16”)
No technical data available

- Description
- Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
- Dust capacity
- 71 lb
- Application
- Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
- Power source
- n/a

New
- Description
- Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
- Dust capacity
- 71 lb
- Application
- Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
- Power source
- n/a

- Description
- Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
- Dust capacity
- 71 lb
- Application
- Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
- Power source
- n/a

- Description
- Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
- Fixation mode
- Anchor
- Angular coring
- Yes
- Column extension
- Yes

- Description
- Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA
- For use with
- DD 250-CA
- Weight
- 9.26 lb
- Dimensions (LxWxH)
- 6.9 x 5.4 x 12.8 in

- Description
- Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 150-U (03)
- For use with
- DD 150-U
- Weight
- 9.26 lb
- Dimensions (LxWxH)
- 6.9 x 5.4 x 12.8 in

- Description
- Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
- For use with
- DD 350-CA, DD 500-CA
- Weight
- 9.92 lb
- Dimensions (LxWxH)
- 14.2 x 7.6 x 5.2 in

- Description
- Core bit extension
- Accessory type
- Core bit extensions
- Working length
- 20 in
- Diameter
- 46.7 mm

- Description
- Core bit extension
- Accessory type
- Core bit extensions
- Working length
- 20 in
- Diameter
- 46.7 mm

- Description
- Tool bags for storing and carrying chisels up to 50 cm (20") long
- Connection end
- TE-S
- Application
- n/a
- For use with
- All Hilti chisels up to length 50cm


- Description
- Wedge-puller tool to quickly remove the compression wedge when retrofitting additional cables within a transit frame
- Temperature resistance range
- -40 - 122 °F

- Description
- Module squeezer to temporarily pre-compress cable modules, creating space to quickly and easily insert a compression wedge
- Temperature resistance range
- -40 - 122 °F

- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw, or jigsaw and its accessories
- Types
- Individual tool cases

New
- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw, or jigsaw and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw, or jigsaw and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw, or jigsaw and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti circular saw, recip saw, or jigsaw and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti specialty tool and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti specialty tool and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti cable cutter or crimper and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti cable cutter or crimper and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti pipe press tool and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti pipe press tool and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti pipe press tool and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti direct fastening tool or nailer and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases

- Description
- Accessory for vacuum cleaners
- Accessory type
- Plastic bags
- For use with
- Continuous bag

- Description
- Accessory for vacuum cleaners
- Accessory type
- Plastic bags
- For use with
- Continuous bag

- Description
- Flush-cutting flanges for the DST 10-CA, DST 20-CA, DS TS20-E and DS TS32/LP32 wall saws
- Accessory type
- Flanges