Search Results
788 Products for "c2c"
Filter

- Description
- Ultimate-performance collated nails for fastening to concrete and other base materials using the GX 2 gas nailer
- Base materials
- Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 2-3/8 in
- Corrosion protection
- Galvanized zinc coated <20 µm

- Description
- Basket clip with preassembled nail for fastening rebar baskets to road beds
- Material
- Carbon steel
- Color
- Grey
- Application
- Formwork

- Description
- Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q235B
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- Angle bracket with pre-assembled Fast-Lock nut and bolt for assembling light-duty strut channel structures, for outdoor use with low pollution
- Material composition
- DD11 MOD
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 3 mm

Nuron
- Description
- Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery
- 5.1 lb
- Optimum Hammer drilling range
- 5/32 - 15/32 in
- Single impact energy
- 1.1 ft-lbs

- Description
- Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

Nuron
- Description
- Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
- Accessory type
- N/A
- Water pressure
- 580 psi
- Max. Water pressure
- 870 psi

- Description
- Green line laser with 2 high-visibility beams for leveling and aligning
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time
- 8 h

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Chucks
- Chuck type
- Keyed chuck
- Product information
- Drilling in wood or metal

- Description
- Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
- Accuracy
- ±0.12 in at 33 ft
- Max. operating distance (diameter)
- 131 ft (points)
- Maximum operating time
- 60 h

- Description
- Ultimate performing foil capsule for heavy-duty applications in concrete in combination with HAS anchor rods (sold separately)
- Anchoring elements
- HAS-U threaded rods, HIS-N internally threaded rods
- Approvals / Test reports
- ICC-ES report (concrete), Seismic
- Base material condition (as per approval)
- Dry, Wet


- Description
- Compact pistol-grip 22V cordless rotary hammer for superior handling
- Weight according EPTA-Procedure 01/2003 without battery
- 6 lb
- Optimum Hammer drilling range
- 5/32 - 15/32 in
- Single impact energy
- 1.1 ft-lbs

New
- Description
- Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
- Anvil type
- 3/8" friction ring
- Maximum torque
- 133 ft-lbs (1)
- Full hammering frequency
- 3.988 impacts/minute

- Description
- Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
- Feature
- LED light , LED light around the chuck
- Chuck type
- 1/4" hexagonal
- No load RPM
- gear 1: 2750 rpm

- Description
- Electric wall saw for tough cutting jobs with cut assistance and on-board control electronics (no external e-box)
- Motor power
- 20 kW
- Blade diameter - range
- 23-5/8 - 63 in
- Min. generator power
- 40 kVA


Nuron
- Description
- Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Max. Vacuum
- 1.74 psi
- Container capacity
- 4 l
- Dust capacity
- 7 lb

- Description
- Versatile and easy-to-use construction layout tool for one-person operation with 2" angle measurement accuracy and extended range for faster stake out of the positions on the jobsite.
- Distance measurement accuracy
- ±2 mm + 2 ppm
- Operating distance range – of remote control (diameter)
- 7 - 1999 ft
- IP protection class
- IP 55 (EN 60529)

- Description
- Knockout die, punch, and draw stud sets for punching ½ - 4” diameter conduit holes in up to 10-gauge steel
No technical data available

- Description
- Serrated cast-in anchor channels in custom sizes and lengths for top-of-slab installations catering to 3D loads
- Material, corrosion
- Carbon Steel, Hot-Dip Galvanized
- Channel profile
- HAC-V-T 50 EDGE C
- PROFIS Software
- Yes

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases

- Description
- TE-Y adapter and side handles
- Accessory type
- Adapters
- Product information
- Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool
- Additional Accessory Information
- Allows a TE-C (SDS-plus) chuck to be fitted to a TE-Y (SDS-max) power tool

- Description
- Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range
- 1/32 - 13/32 in

- Description
- Compact 22V 2.6 Ah Li-ion battery
- Weight
- 1.08 lb
- Dimensions (LxWxH)
- 5.3 x 3.7 x 2.1 in
- Working temperature range
- 1 - 140 °F

- Description
- Hard-sided carrying case for storing and transporting your Hilti cable cutter or crimper and its accessories
- Types
- Individual tool cases

- Description
- Short-stroke gas nailer for drywall track
- Tool body weight
- 8.2 lb
- Fastener Intake
- Collated
- Fastener length range
- 0.55 - 1.54 in

premium
- Description
- Premium collated nails for fastening plywood to steel framing using the GX 2 gas nailer
- Base materials
- Steel
- Corrosion protection
- Galvanized zinc coated <20 µm
- Environmental Conditions
- Dry indoor

- Description
- Ultimate-power 36V 5.2 Ah Li-ion battery
- Weight
- 2.98 lb
- Dimensions (LxWxH)
- 6.6 x 3.6 x 3.2 in
- Working temperature range
- 1 - 140 °F

- Description
- High-power 36V 2.6 Ah Li-ion battery
- Weight
- 780
- Dimensions (LxWxH)
- 6.6 x 3.6 x 2.4 in
- Working temperature range
- 1 - 140 °F

ultimate
- Description
- 1/2" (inch) long impact socket for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/Long
- Long
- Material coating/plating/finish
- Black phosphate

- Description
- Post-installed hoist point for temporary suspensions during installation and maintenance in elevator shafts (2.5. tons working load)
- Material, corrosion
- Cast-iron, Multilayer coating
- Head configuration
- N/A
- PROFIS Software
- No

- Description
- Automatic concrete maturity sensors for monitoring temperature and strength using remote data collection
- Monitoring
- Strength and temperature
- Data collection
- Automatic via Hilti Gateway
- Data collection frequency
- Strength and temperature: every 15 minutes for the first 60 days

- Description
- Flat T channel connector for fastening two MT channels together
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Semi-automatic powder actuated tool for fastening single nails in medium-duty applications on both concrete and steel
- Dimensions (LxWxH)
- 13.6 x 2 x 6.2 in
- Weight
- 5.3 lb
- Fastener Intake
- Single

- Description
- Nuron tool hard-sided case for storing and transporting multiple tools with their accessories
- Accessory type
- Tool cases
- Dimensions (LxWxH)
- 23.4 x 18.1 x 5.9 in
- Products which fit in compartment 1
- B22-170, B22-255, B22-55, B22-85

- Description
- Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
- For use with
- SFE 2-A12
- Product information
- Hex bit holder – locking chuck for standard hex bits

- Description
- Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
- For use with
- SFE 2-A12
- Product information
- Offset chuck – you can drive screws straight-on with only 10 mm clearance from an adjacent surface

- Description
- Self-securing water collector system
- Accessory type
- Water collector systems
- Product information
- Water collector system up to Ø 67 mm
- For use with
- DD 110-W, DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 350-CA, DD 500-CA

ultimate
- Description
- 1/2" (inch) short impact socket for tightening bolts and anchors
- Connection end
- 1/2 in square
- Short/Long
- Short
- Material coating/plating/finish
- Black phosphate

- Description
- Base connector for anchoring strut channel structures to concrete or steel
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Flat T channel connector for fastening two MT channels together, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- n/a
- Additional Accessory Information
- For use with clip-in 5" grinding guard styles, such as on the AG 500-11S, AG 500-12DB, AG 500/600 20D/SE, AG 5D-22, and AG 6D-22 5"

- Description
- Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
- For use with
- SFE 2-A12
- Product information
- Right-angle drill driver adapter – gives you additional reach when working with limited clearance

- Description
- Exchangeable chuck/adapter to simplify drilling and screwdriving in tight spaces using the SFE 2-A12 multi-head drill driver
- For use with
- SFE 2-A12
- Product information
- 13 mm (1/2”) keyless chuck – standard drill chuck for HSS, auger and spade bits, etc.

- Description
- SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available

Nuron
- Description
- Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
- Brightness
- 500 lm

- Description
- Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
- Base material
- Wood, Metal, Plastic, Drywall, Sandwich panel
- Stroke length
- 5/8 in
- Stroke rate
- 2900 strokes/minute

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- AG 115, AG 450
- Additional Accessory Information
- For use with AG 115 / 450-S, AG 115/ 450 -D

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for straight cuts in mild or galvanized steel up to 2.5mm (.10”) thick
- Additional Accessory Information
- For straight cutting mild or galvanized steel up to 2.5mm thick.

- Description
- SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available

- Description
- Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas
- Brightness
- 500 lm
- Weight
- 0.9 lb

- Description
- Grinding hood for grinding chamfers into concrete edges with DGH 130
- Accessory type
- Depth gauges

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Side bars for SSH 6-A22
- Additional Accessory Information
- Side cutting bars for SSH 6-22, designed to work in tandem with all SSH blade options.

- Description
- 2-in-1 Setting tools for long embedment drop-in anchors (HDI-TZ/HDI+(L))
- Connection end
- TE-C (SDS Plus)
- Anchor type
- Flush anchors
- Working mode
- Hammer drilling


- Description
- Cleaning kit for the DX 2 semi-automatic powder actuated tool
- Fastener Intake
- Single nail
- For use with (tools)
- DX 2
- Additional Accessory Information
- Piston guide for DX 2

- Description
- Cleaning kit for the DX 2 semi-automatic powder actuated tool
- For use with (tools)
- DX 2
- Additional Accessory Information
- 2x spring clip, 2x ball, 1x piston lock

New
- Description
- Spare parts and optional extras for your PC 2-22 pressure cleaner, such as pressure washer lances, nozzles, connectors, hoses, filters, foldable buckets and more
- Accessory type
- Lance
- For use with
- PC 2-22

- Description
- Remote/receivers and holders for your Hilti PR rotating lasers
- For use with (local pick)
- PP 100
- Product information
- Remote control for the green rotating laser PR 3-HVSG with up to 60 m (197 ft) range
- Additional Accessory Information
- Remote control of the laser at up to max. 60 m (197 ft.)

- Description
- Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

- Description
- Self-leveling layout point laser for a simplified and more accurate layout process with your construction total station
- IP protection class
- IP 54 (EN 60529)
- Maximum operating time
- 60 h
- Battery type
- 4 x 1.5 V (AA)

- Description
- Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types
- Individual tool cases