Batteries, chargers, and power stations
Find out how our batteries, chargers, and portable power stations are designed to provide our tools with higher performance and run time
19 Products
Filter
Nuron
- Description
- Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
- Weight
- 1.21 lb
- Dimensions (LxWxH)
- 5.2 x 3.2 x 1.9 in
- Working temperature range
- 1 - 140 °F
Nuron
- Description
- Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
- Weight
- 1.67 lb
- Dimensions (LxWxH)
- 6.1 x 3.4 x 2.1 in
- Working temperature range
- 1 - 140 °F
Nuron
- Description
- Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
- Weight
- 2.88 lb
- Dimensions (LxWxH)
- 6.1 x 3.4 x 3 in
- Working temperature range
- 1 - 140 °F
Nuron
- Description
- Top-performance 22V Li-ion battery to maximize the output and run time of heavy-duty Nuron hammer drilling and cutting tools
- Weight
- 4.05 lb
- Dimensions (LxWxH)
- 6.1 x 3.4 x 3.9 in
- Working temperature range
- 1 - 140 °F
Nuron
- Description
- Compact charger for all Hilti Nuron batteries
- Battery voltage compatibility
- Nuron
- Output power
- 90 W
- Output current
- 3.5 A
Nuron
- Description
- High-speed charger for all Hilti Nuron batteries
- Battery voltage compatibility
- Nuron
- Output power
- 240 W
- Output current
- 9.6 A
Nuron
- Description
- Top-speed charger optimized for high-capacity Nuron B 22-170 and B 22-255 batteries
- Battery voltage compatibility
- Nuron
- Output power
- 450 W
- Output current
- 18 A
- Description
- Compact and extra-light 12V Li-ion battery
- Weight
- 0.53 lb
- Dimensions (LxWxH)
- 3.6 x 2.8 x 1.6 in
- Working temperature range
- 1 - 140 °F
- Description
- Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
- Weight
- 0.76 lb
- Dimensions (LxWxH)
- 3.7 x 3 x 1.7 mm
- Working temperature range
- 1 - 140 °F
- Description
- Compact 22V 2.6 Ah Li-ion battery
- Weight
- 1.08 lb
- Dimensions (LxWxH)
- 5.3 x 3.7 x 2.1 in
- Working temperature range
- 1 - 140 °F
- Description
- High-power, compact 22V 4.0 Ah Li-ion battery
- Weight
- 1.52 lb
- Dimensions (LxWxH)
- 5.4 x 3.8 x 2.4 in
- Working temperature range
- 1 - 140 °F
- Description
- Ultimate-power 22V 8.0 Ah Li-ion battery for extreme run time
- Weight
- 2.54 lb
- Dimensions (LxWxH)
- 5.7 x 3.8 x 3 in
- Working temperature range
- 1 - 140 °F
- Description
- High-power 36V 2.6 Ah Li-ion battery
- Weight
- 780
- Dimensions (LxWxH)
- 6.6 x 3.6 x 2.4 in
- Working temperature range
- 1 - 140 °F
- Description
- Ultimate-power 36V 5.2 Ah Li-ion battery
- Weight
- 2.98 lb
- Dimensions (LxWxH)
- 6.6 x 3.6 x 3.2 in
- Working temperature range
- 1 - 140 °F
- Description
- Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
- Weight
- 4.48 lb
- Dimensions (LxWxH)
- 7.1 x 3.9 x 4.1 in
- Working temperature range
- 1 - 140 °F
- Description
- Multi-voltage compact charger for all Hilti Li-ion batteries
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 90 W
- Output current
- 4 A
- Description
- Multi-voltage fast charger for all Hilti Li-ion batteries
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 350 W
- Output current
- 9 A
- Description
- Compact charger for Hilti 12V Li-ion batteries
- Battery voltage compatibility
- 12 V
- Output power
- 50 W
- Output current
- 4 A
- Description
- Multi-voltage, multi-bay charger for Hilti Li-ion batteries (excluding Nuron batteries)
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 90 W
- Output current
- 4 A