Grinders and sanders
Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal
28 Products
Filter

- Description
- Variable speed angle grinder with slide switch for cutting and grinding in metal, concrete, and masonry with discs up to 5”
- Disc diameter
- 5 in
- No load RPM
- gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
- Trigger type
- Constant on


- Description
- Powerful corded angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 5” (14-amp)
- Disc diameter
- 5 in
- No load RPM
- gear 1: 9400 rpm
- Trigger type
- Paddle with deadman


- Description
- Powerful 14-amp angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 6”
- Disc diameter
- 6 in
- No load RPM
- gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
- Trigger type
- Constant on


- Description
- Powerful 14-amp angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 6”
- Disc diameter
- 6 in
- No load RPM
- gear 1: 9400 rpm
- Trigger type
- Paddle with deadman


Nuron
- Description
- Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 4.5" (Nuron battery platform)
- Disc diameter
- 4.5 in
- No load RPM
- gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
- Disclaimer
- Use specific guard depending on selected disc



Nuron
- Description
- Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 5" (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 4.9 in
- No load RPM
- gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm



Nuron
- Description
- Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 5" (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 4.9 in
- Tool body weight
- 4.6 lb

- Description
- Variable speed, slim, corded angle grinder for cutting and grinding (finishing) using discs 4.5 up to 5" diameter
- Disc diameter
- 5 in
- Weight according EPTA-Procedure 01/2003 without battery
- 4.4 lb
- Max. cutting depth
- 1.34 in

Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 5" (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 4.9 in
- Tool body weight
- 4.4 lb

- Description
- Angle grinder with long-lasting carbon brush and side switch, for cutting and grinding with discs 4.5" up to 5"
- Disc diameter
- 5 in
- Weight according EPTA-Procedure 01/2003 without battery
- 5.5 lb
- Max. cutting depth
- 1.34 in



Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 6" (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 5.9 in
- Tool body weight
- 4.4 lb

- Description
- Slim, powerful angle grinder with dead man’s switch, for discs up to 4.5"
- Disc diameter
- 4-17/32 in
- Weight according EPTA-Procedure 01/2003 without battery
- 4.4 lb
- Max. cutting depth
- 0.94 in

- Description
- Slim, powerful angle grinder with side switch, for discs up to 4.5"
- Disc diameter
- 4-17/32 in
- Weight according EPTA-Procedure 01/2003 without battery
- 4.4 lb
- Max. cutting depth
- 0.94 in

- Description
- Angle grinder with dead man’s switch, for metal cutting and grinding with discs up to 7"
- Disc diameter
- 7 in
- Weight according EPTA-Procedure 01/2003 without battery
- 11.5 lb
- Max. cutting depth
- 1.65 in

- Description
- Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 6"
- Rated voltage
- 36 V
- Disc diameter
- 6 in
- Max. cutting depth
- 1.81 in




- Description
- 22V cordless angle grinder with electronic speed control and brushless motor for everyday cutting and grinding with discs up to 4.5" or 115 mm
- Rated voltage
- 21,6 V
- Disc diameter
- 4-17/32 in
- Max. cutting depth
- 1.14 in




Nuron
- Description
- Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
- Rated voltage
- 22 V
- Disc diameter
- 5-1/8 in
- Tool body weight
- 4.4 lb


- Description
- Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings
- Weight according EPTA-Procedure 01/2003 without battery
- 12.3 lb
- Base material
- Concrete, Coatings, Adhesive, Epoxy, Cement
- No load RPM
- gear 1: 4400 rpm; gear 5: 7000 rpm



- Description
- Concrete grinder for grinding and finishing of wall surfaces
- Weight according EPTA-Procedure 01/2003 without battery
- 5.6 lb
- Base material
- Concrete, Cement
- No load RPM
- gear 1: 3000 rpm; gear 2: 4100 rpm; gear 3: 5200 rpm; gear 4: 6400 rpm; gear 5: 7400 rpm; gear 6: 8700 rpm


Nuron
- Description
- Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- Weight according EPTA-Procedure 01/2003 without battery
- 5.1 lb

Nuron
- Description
- Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- Weight according EPTA-Procedure 01/2003 without battery
- 6.6 lb

- Description
- Cordless 22V tube belt sander with electronic speed control for grinding and finishing tubular stainless/carbon steel, aluminum, copper, brass and titanium
- Rated voltage
- 21,6 V
- Disc diameter
- 30 in
- Dimensions (LxWxH)
- 19.2 x 7.8 x 13.5 in



Nuron
- Description
- Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 2450 rpm; gear 6: 2750 rpm
- Weight according EPTA-Procedure 01/2003 without battery
- 5.3 lb

- Description
- Cordless 22V burnishing machine with electronic speed control for grinding and finishing stainless/carbon steel, aluminum, copper, brass and titanium
- Rated voltage
- 21,6 V
- Disc diameter
- 4 in
- Dimensions (LxWxH)
- 13.6 x 8.5 x 8 in

Nuron
- Description
- Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 19000 rpm; gear 6: 25000 rpm
- Weight according EPTA-Procedure 01/2003 without battery
- 3.3 lb

- Description
- Cordless 22V band file with electronic speed control for grinding and finishing stainless/carbon steel, aluminum, copper, brass and titanium
- Rated voltage
- 21,6 V
- Disc diameter
- 18 in
- Dimensions (LxWxH)
- 18.6 x 10.6 x 5 in

- Description
- Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork
- Rated voltage
- 21,6 V
- Weight according EPTA-Procedure 01/2003 without battery
- 5.7 lb

- Description
- Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
- Sanding plate diameter
- 8.86 in
- Weight according EPTA-Procedure 01/2003 without battery
- 7.7 lb
- Speed of oscillation - range
- 4000 - 8000 rpm