Search Results
788 Products for "c2c"
Filter

Nuron
- Description
- Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
- Crimping capacity
- 10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
- Dimensions (LxWxH)
- 14.6 x 4.1 x 16.7 mm
- Battery System
- Nuron

- Description
- Compact charger for Hilti 12V Li-ion batteries
- Battery voltage compatibility
- 12 V
- Output power
- 50 W
- Output current
- 4 A

- Description
- Multi-voltage compact charger for all Hilti Li-ion batteries
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 90 W
- Output current
- 4 A

- Description
- Multi-voltage fast charger for all Hilti Li-ion batteries
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 350 W
- Output current
- 9 A

Nuron
- Description
- Top-speed charger optimized for high-capacity Nuron B 22-170 and B 22-255 batteries
- Battery voltage compatibility
- Nuron
- Output power
- 450 W
- Output current
- 18 A

Nuron
- Description
- High-speed charger for all Hilti Nuron batteries
- Battery voltage compatibility
- Nuron
- Output power
- 240 W
- Output current
- 9.6 A

Nuron
- Description
- Compact charger for all Hilti Nuron batteries
- Battery voltage compatibility
- Nuron
- Output power
- 90 W
- Output current
- 3.5 A

- Description
- Ultimate screw anchor for quicker and more economical fastenings to concrete (carbon steel, countersunk head)
- Material, corrosion
- Carbon steel, zinc-plated
- Head configuration
- Countersunk Torx
- Approvals / Test reports
- ICC-ES report (concrete), ICC-ES report (masonry), LABC, Miami Dade County, Seismic

- Description
- SDS Plus undercut tool for creating the undercut for HDA anchors where rebars are hit
- Material, corrosion
- N/A
- Head configuration
- N/A
- Approvals / Test reports
- N/A


standard
- Description
- Single nail for fastening to concrete using powder-actuated tools
- Base materials
- Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete)
- 80 mm
- Corrosion protection
- Galvanized zinc coated <20 µm

standard
- Description
- Premium collated nails for fastening to concrete using powder-actuated tools
- Base materials
- Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete)
- 80 mm
- Corrosion protection
- Galvanized zinc coated <20 µm

- Description
- Braced angle bracket for heavy-duty strut channel structures subject to 3D loads, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Angle bracket for assembling light-duty strut channel structures
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 6 mm

- Description
- Wing fitting for assembling strut channel structures
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Right-angle connector for assembling strut channel structures
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Adjustable angle bracket for assembling strut channels in a T shape
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Pipe stanchion for connecting pipe saddles to the top of a vertical girder
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Metal conduit strap with pre-mounted concrete nail for use with powder actuated tools
- Application
- Conduit Fastening
- Material
- Carbon steel
- For use with (tools)
- DX 351, DX 460, DX 5, DX 6

- Description
- Compact triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, precision hammer drilling and rotary-only drilling
- Weight according EPTA-Procedure 01/2003 without battery
- 6 lb
- Optimum Hammer drilling range
- 5/32 - 15/32 in
- Single impact energy
- 1.3 ft-lbs

- Description
- Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
- Distance measurement accuracy
- ±2 mm + 2 ppm
- Operating distance range – of remote control (diameter)
- 7 - 656 ft
- IP protection class
- IP 55 (EN 60529)

- Description
- Setting tool – required for installation of HDA undercut anchors
No technical data available


- Description
- Notched T-bolts for tension, perpendicular and parallel shear loads (3D loads)
- Material, corrosion
- Carbon Steel, Hot-Dip Galvanized
- Compatible Anchor Channel
- HAC-40, HAC-50, HAC-60, HAC-70
- Channel profile
- HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70, HAC-V Rebar XTS, HAC-V EDGE

- Description
- Braced angle bracket for heavy-duty MT girder structures subject to 3D loads, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Ultimate-performance screw anchor for quicker corrosion-resistant fastenings in concrete and grout-filled CMU (stainless steel 316, countersunk head)
- Material, corrosion
- Stainless Steel, 316
- Head configuration
- Countersunk Torx
- Approvals / Test reports
- ICC-ES report (concrete), ICC-ES report (masonry), LABC, Miami Dade County

premium
- Description
- Formwork spacer with pre-mounted nail for positioning formwork on concrete footings
- Dimensions (LxWxH)
- 1.9 x 1.9 x 1.3 in
- Material
- High-density polyethylene (HDPE), Halogen-free, Silicone-free
- Color
- Light grey (RAL 7035)

- Description
- Gusset plate for L-shaped connections with MT-70 and MT-80 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Gusset plate for T-shaped connections with MT-70 and MT-80 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Gusset plate for T-shaped connections with MT-80, MT-90 or MT-100 girders, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Angle bracket for assembling light-duty strut channel structures, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Wing fitting for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Right-angle connector for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Adjustable angle bracket for assembling strut channels in a T shape, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Adjustable, braced angle bracket for girder and strut channel structures subject to 3D loading, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

premium
- Description
- Sealing cap for nails used in exposed roofs and cladding
- Application
- Water proofing
- For use with (tools)
- BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
- Corrosion protection
- Stainless steel A4(316) or equivalent

- Description
- Galvanized channel foot for fastening channels to concrete
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 4 mm

- Description
- Firestop Preformed Solution for top-of-wall drywall joints under metal deck – eliminates the need for slow, messy stuff-and-spray firestop
- Length
- 48 in
- Movement
- Yes
- Flame spread CAN/ULC-S102 (input)
- 0


- Description
- Ceiling clip with nail and pre-tied wire
- Application
- Acoustic ceiling
- Material
- Carbon steel
- Base materials
- Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck)

- Description
- Disassembly tool – for easy removal of HDA undercut anchors
No technical data available


- Description
- Stop drill bit – required for installation of HDA undercut anchors
- Connection end
- TE-C (SDS Plus)
- Working mode
- Drilling, Hammer drilling
- Base material
- Concrete


- Description
- Adjustable, braced angle bracket for heavy-duty MT girder structures subject to 3D loading, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Multi-voltage, multi-bay charger for Hilti Li-ion batteries (excluding Nuron batteries)
- Battery voltage compatibility
- 22 V, 36 V
- Output power
- 90 W
- Output current
- 4 A

New
standard
- Description
- Premium collated nails for fastening to concrete and other base materials using the BX 4 cordless nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 2-3/8 in
- Environmental Conditions
- Dry indoor

standard
- Description
- Premium collated nails for fastening to concrete and other base materials using the GX 3 gas nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 2-3/8 in
- Corrosion protection
- Galvanized zinc coated <20 µm

standard
- Description
- Premium collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
- Base materials
- Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete)
- 2-3/8 in
- Corrosion protection
- Galvanized zinc coated <20 µm

- Description
- Triple wing fitting for connecting four strut channels in a 3D structure
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Hot-dip galvanized connector plate for cantilever connections with MT-80 MT-100 girders in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Hot-dip galvanized girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Hot-dip galvanized girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Hot-dip galvanized girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Angle connector for assembling strut channels structure or channel with Load Distribution Plate, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

- Description
- Premium-performance collated nails for fastening to steel using the GX 2 gas nailer
- Base materials
- Steel
- Environmental Conditions
- Dry indoor
- For use with (tools)
- GX 2

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Chucks
- Chuck type
- Quick-release chuck 13 mm
- Product information
- Drilling in wood or metal

- Description
- Premium single nail with steel washer for fastening to concrete using powder-actuated tools
- Base materials
- Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete)
- 80 mm
- Corrosion protection
- Galvanized zinc coated <20 µm

- Description
- Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
- Material composition
- Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Angle bracket with pre-assembled Fast-Lock nut and bolt for assembling light-duty strut channel structures
- Material composition
- DD11 MOD
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 3 mm

- Description
- Triple wing fitting for connecting four strut channels in a 3D structure, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Setting tool for HDI anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
- Connection end
- TE-C (SDS Plus)
- Base material
- Reinforced concrete, Concrete
- Working mode
- Hammer drilling


- Description
- High-precision plumb laser with 2 points and red beam
- Accuracy
- ±0.06 in at 33 ft
- Max. operating distance (diameter)
- 98 ft (points)
- Maximum operating time
- 50 h


- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Chucks
- For use with
- TE 5-22 G01, TE 6-22, TE 6-CL
- Chuck type
- Angular chuck