New to Hilti Online?See your customized prices and shop 24/7Register now

788 Products for "c2c"

Filter
Setting tool HSD-G M12 1/2"X50
Description
Hand tool to increase speed, quality and safety when setting manual-set drop-in anchors
No technical data available
PBH SD CRC M1 Self-drilling sheathing screws
Description
Collated exterior sheathing screw (corrosion-resistant coating) for SD-M 1 or SD-M 2 for fastening exterior sheathing boards to metal
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
DD 250-CA Core drill
Description
Advanced heavy-duty diamond drilling tool with optional Cut Assist autofeed unit for coring very small to large diameter holes of 12-500 mm (1/2" - 20”)
Diameter range
15/32 - 19-11/16 in
Base material
Concrete, Reinforced concrete, Asphalt
Operation mode
Rig-based drilling system
This product is designed for wet coring.

Nuron

SC 30WL-22 Cordless worm drive-style saw
Description
Cordless worm drive-style saw with brushless motor for precise, heavy-duty cuts up to 2-3/8" depth using 7-1/4” blades (Nuron battery platform)
Max. cutting depth
2.37 in
Blade diameter
7.25 in
Base material
Wood

Nuron

SC 6WP-22 Cordless plunge saw
Description
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
Max. cutting depth
2.24 in
Blade diameter
6-1/2 in
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Timber, Wood, Wood composites, Wood core plywood

Nuron

VC 4LX-22 T8 Cordless L-Class dust extractor
Description
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l (2 gallon) tank (Nuron battery)
Max. Vacuum
2.47 psi
Container capacity
8 l
Application
Cleaning, Drilling and breaking, Wood sawing

Nuron

SSH 6-22 Cordless metal shears
Description
Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge - with Hilti SSH CS blades included (Nuron battery platform)
Material type
Flat sheet, C.L.U. profile
Rated voltage
21.6 V
Tool body weight
4.9 lb

New

DD 150-U-22 Cordless core drill
Description
Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 - 6-3/8") in concrete or up to 252mm (10”) in masonry (Nuron battery)
Diameter range
2-1/16 - 6-3/8 in
Base material
Masonry, Asphalt, Concrete, Reinforced concrete, Wood
Operation mode
Hand-held or rig-mounted drilling system
This product is designed for wet and dry coring.
DD 350-CA Core drill
Description
Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
Diameter range
2-1/16 - 19-11/16 in
Base material
Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
This product is designed for wet coring.
Charging adapter CA-B12
Description
Charging adapter for 12V batteries on C4/36 chargers
Charger compatibility
C 4/36-90, C 4/36-350, C4/36-DC, C 4/36-MC4, C 4/36, RC 4/36, RC 4/36-DAB
Dimensions (LxWxH)
5.3 x 3.7 x 2.1 in
Weight
0.4 lb
Comfort side handle assy
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Accessory type
Side handles
Chuck type
n/a
TE 30-AVR Rotary hammer
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
Weight according EPTA-Procedure 01/2003 without battery
9.3 lb
Optimum Hammer drilling range
13/32 - 25/32 in
Single impact energy
2.7 ft-lbs
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
MT-BR-40 OC Bracket
Description
Medium-duty C-Channel bracket for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-30 OC Bracket
Description
Medium-duty C-Channel bracket for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40 Bracket
Description
Medium-duty C-Channel bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-BR-30 Bracket
Description
Medium-duty C-Channel bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-BR-40D OC Bracket
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40D Bracket
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
SPX-L core bit (inch)
Description
Ultimate core bit for coring in all types of concrete – for <2.5 kW tools
For use with
DD 120, DD 130, DD 150-U, DD 160
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
SPX-L core bit (mm)
Description
Ultimate core bit for coring in all types of concrete – for <2.5 kW tools
For use with
DD 120, DD 130, DD 150-U, DD 160
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
SPX-L masonry core bit
Description
Ultimate core bit for coring in all types of masonry – for <2.5 kW tools
For use with
DD 110-D, DD 110-W, DD 130, DD 150-U
Base materials
Masonry
Drilling Mode
Hand-held, Rig-mounted
 
This product is recommended to be used with a dust extractor (for optimum performance).
This product is designed for dry coring.
SP-L core bit
Description
Premium core bit for coring in all types of concrete – for <2.5 kW tools
For use with
DD 120, DD 130, DD 150-U, DD 160
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
SP-H core bit
Description
Premium core bit for coring in all types of concrete – for ≥2.5 kW tools
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
SP-L masonry core bit (inch)
Description
Premium core bit for coring in all types of masonry – for <2.5 kW tools
For use with
DD 110-D, DD 110-W, DD 130, DD 150-U
Base materials
Masonry
Drilling Mode
Hand-held, Rig-mounted
 
This product is recommended to be used with a dust extractor (for optimum performance).
This product is designed for dry coring.
GC 52 Gas can
Description
High-pressure gas can for use with the GX 2 and GX-IE gas nailers
For use with (tools)
GX 2, GX-IE, GX-IE XL
Substances contained
1-buthene, propene, propane, polyglycol
Storage temperature - min.
41 °F
SPX-L handheld core bit
Description
Ultimate core bit for hand-held coring in all types of concrete – for <2.5 kW tools
For use with
DD 110-W, DD 130, DD 150-U
Base materials
Concrete
Drilling Mode
Hand-held
 
This product is designed for wet coring.
CFS-CID MD HS Hole saws for metal deck
Description
Carbide hole saw for cutting holes for 2”- 4” schedule 40 pipe in corrugated metal deck slabs
No technical data available
CFS-DID Adapter
Description
Adapter to allow post-installed water dams to be used with 2" CFS-DID drop-in devices
No technical data available
SP-H Speed core bit


Description
Premium core bit for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
For use with
DD 200, DD 250-CA, DD 350-CA
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
PBH S CRS KCOTE M1 Sharp-point drywall screws
Description
Collated drywall screw (Kwik-cote coated) for the SD-M 2 screw magazine – for fastening drywall boards to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 2 screw magazine
MQK-41-R Bracket
Description
Stainless steel (A4) C-Channel bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 8 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Eurocode approval logo for technical documentation.
SPX-H Speed core bit (inch)
Description
Ultimate core bit with X-Change Module for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
For use with
DD 200, DD 250-CA, DD 350-CA
Base materials
Concrete
Drilling Mode
Rig-mounted
 
This product is designed for wet coring.
PBH S CRS M1 Sharp-point drywall screws
Description
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to wood
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
MT-BR-40 O4 OC Bracket
Description
Medium-duty C-Channel bracket with 4-hole baseplate for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BR-40D O4 OC Bracket
Description
Medium-duty C-Channel double-bracket with 4-hole baseplate for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Two-tool cordless combos
Description
Two tools cordless combos
No technical data available
6-Ton W-dies
Description
W dies for service entrance connectors, C taps, H taps, overhead and underground connectors
No technical data available

Nuron

BX 4-IF-22 Cordless concrete nailer (IF edition)
Description
Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel, and masonry
Dimensions (LxWxH)
18.7 x 5.9 x 15.2 in
Fastener Intake
Nails on strip
Rated voltage
21.6 V
DX 351-CT Powder-actuated tool
Description
Fully automatic powder actuated, high-productivity and compact tool for attaching ceiling fasteners to concrete or steel
Dimensions (LxWxH)
21.5 x 2.2 x 6.5 in
Weight
6 lb
Fastener Intake
Single

Nuron

SB 4-22 Portable band saw


Description
Cordless portable band saw inc. 14/18 TPI blade for precise, low-noise, low-spark cuts through metal up to 63.5 mm│2-1/2” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel

Nuron

SD 5000-22 Cordless drywall screwdriver
Description
Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
Tool body weight
2.4 lb
Max. torque
5 ft-lbs
Rated voltage
21.6 V
Mechanical setting tool 3/8" HDI/HDI-L
Description
SDS-plus (TE-C) setting tool for drop-in anchors
No technical data available
DSH 700-X Gas cut-off saw
Description
Versatile rear-handle 70 cc gas saw with auto-choke – cutting depth up to 5" with a 14" blade
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and Dry
This product is designed for wet and dry coring.
DSH 900-X 14” Gas cut-off saw
Description
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 14” for cutting depth up to 5”
Motor cylinder
87 cm³
Rated power
4.3 kW
Wet or dry operation
Wet and Dry
This product is designed for wet and dry coring.
DSH 900-X 16” Gas cut-off saw
Description
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 16” for cutting depth up to 6”
Motor cylinder
87 cm³
Rated power
4.3 kW
Wet or dry operation
Wet and Dry
This product is designed for wet and dry coring.

Nuron

TE 6-22 Cordless rotary hammer
Description
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
Weight according EPTA-Procedure 01/2003 without battery
6.3 lb
Optimum Hammer drilling range
1/4 - 23/32 in
Single impact energy
1.9 ft-lbs
Hilti's ATC system provides additional protection in the event the accessory binds.
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

TE 4-22 Cordless rotary hammer
Description
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
Weight according EPTA-Procedure 01/2003 without battery
5.4 lb
Optimum Hammer drilling range
5/32 - 9/16 in
Single impact energy
1.7 ft-lbs
Hilti's ATC system provides additional protection in the event the accessory binds.
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

TE 2000-22 TE-S Cordless jackhammer
Description
Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
Working direction
Floor
Tool chuck type
TE-S
Tool body weight
38.4 lb
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SF 4-22 Cordless drill driver
Description
Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
314 in-lb (soft joint), 549 in-lb (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
1/16 - 1/2 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 4H-22 Cordless hammer drill driver
Description
Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
314 in-lb (soft joint), 549 in-lb (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
1/16 - 1/2 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

TE 60-22 Cordless rotary hammer
Description
Powerful and cordless SDS Max (TE-Y) rotary hammer with Active Vibration Reduction and Active Torque Control for heavy-duty concrete drilling and chiseling (Nuron)
Weight according EPTA-Procedure 01/2003 without battery
13.9 lb
Optimum Hammer drilling range
23/32 - 1-9/16 in
Hammer drilling diameter range
15/32 - 3-15/16 in
Hilti's ATC system provides additional protection in the event the accessory binds.
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

TE 50-22 Cordless rotary hammer
Description
Compact and cordless SDS Max (TE-Y) rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete (Nuron battery)
Weight according EPTA-Procedure 01/2003 without battery
12.1 lb
Optimum Hammer drilling range
5/8 - 1-3/8 in
Hammer drilling diameter range
15/32 - 3-7/32 in
Hilti's ATC system provides additional protection in the event the accessory binds.
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
TE 4-A22 Cordless rotary hammer
Description
Compact D-grip 22V cordless rotary hammer with superior handling in serial applications
Weight according EPTA-Procedure 01/2003 without battery
7.3 lb
Optimum Hammer drilling range
3/16 - 15/32 in
Single impact energy
1.5 ft-lbs
TE 6-A22 Cordless rotary hammer
Description
Powerful D-grip 22V cordless rotary hammer with superior concrete drilling and chipping performance
Weight according EPTA-Procedure 01/2003 without battery
8.2 lb
Optimum Hammer drilling range
1/4 - 5/8 in
Single impact energy
1.8 ft-lbs
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SF 6H-22 Cordless hammer drill driver
Description
Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
575 in-lb (soft joint), 752 in-lb (hard joint)
No load RPM
gear 1: 490 rpm; gear 2: 2000 rpm
Chuck clamping range
1/16 - 1/2 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 10W-22 Cordless drill driver
Description
Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
Maximum torque (Soft / Hard Joint)
841 in-lb (soft joint), 1062 in-lb (hard joint)
No load RPM
gear 1: 330 rpm; gear 2: 560 rpm; gear 3: 1300 rpm; gear 4: 2230 rpm
Dimensions (LxWxH)
9.4 x 2.6 x 8.7 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

ST 2000-22 Cordless metal screwdriver
Description
Lighter and more powerful cordless metal screwdriver for heavy duty fastening
Tool type
Screwdriver
RPM
2000 rpm
Max. torque
110.6 in-lbf
SF 10W-A ATC Cordless drill driver
Description
Ultimate class 22V cordless drill driver with Active Torque Control and four-speed gearing for high torque in demanding applications in wood and other materials
Maximum torque (Soft / Hard Joint)
637 in-lb (soft joint), 1062 in-lb (hard joint)
No load RPM
gear 1: 310 rpm; gear 2: 530 rpm; gear 3: 1210 rpm; gear 4: 2100 rpm
Chuck clamping range
1/16 - 1/2 in
Hilti's ATC system provides additional protection in the event the accessory binds.
SF 6H-A22 Cordless hammer drill driver
Description
Power-class cordless 22V hammer drill driver with Active Torque Control and electronic clutch for universal use on wood, metal, masonry and other materials
Maximum torque (Soft / Hard Joint)
575 in-lb (soft joint), 708 in-lb (hard joint)
No load RPM
gear 1: 490 rpm; gear 2: 2000 rpm
Chuck clamping range
1/16 - 1/2 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

TE 500-22 SDS-Max cordless chipping hammer
Description
Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
Working direction
Wall
Tool chuck type
TE-Y (SDS Max)
Tool body weight
13.2 lb
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Showing 301 - 360 of 788 Products