System connectors and interfaces
Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports
164 Products
Filter

- Description
- Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Hot-dip galvanized base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 6 mm

- Description
- Hot-dip galvanized adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 10 mm

- Description
- Channel connector plate for fixing panels to strut or MT girders, including for hot/cold containment in data centers
- Material composition
- Q235B - ASTM A36
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 3 mm

- Description
- Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 3 mm

- Description
- Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- baseplate 8 mm

- Description
- Heavy-duty angled baseplate for bracing, long span supports or inclined surfaces, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 10 mm

- Description
- Galvanized pipe clamp saddle for connecting threaded components to strut channels
- Product Class
- Premium
- Material composition
- Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Ultimate galvanized adjustable channel plate for trapeze applications
- Material composition
- DD11 MOD - HN 547, DC04 - DIN EN 10130
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 1/8 in

- Description
- Galvanized 90-degree pre-assembled angle for connecting multiple MQ strut channels
- Wrench size
- 17 mm
- Material composition
- Angle: DD11 - DIN EN 10111, Bolt: M10 grade 8.8 - DIN ISO 898
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Galvanized 90-degree angle for connecting multiple MQ strut channels
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Number of holes
- 4

- Description
- Galvanized channel foot for fastening channels to concrete in light/medium-duty applications
- Material composition
- DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 4 mm

- Description
- Galvanized channel foot for fastening channels to concrete
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 4 mm

- Description
- Galvanized preassembled channel connector with FM approval for longitudinal seismic bracing of fire sprinkler pipes
- Approvals
- FM approved seismic sprinkler applications
- Material composition
- Connector: S275JR - DIN EN 10025, Channel plate: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Galvanized pre-assembled strut channel connector with FM approval for transversal seismic bracing of fire sprinkler pipes
- Approvals
- FM approved seismic sprinkler applications
- Material composition
- Connector: S275JR - DIN EN 10025, Channel plate: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Galvanized pre-assembled threaded rod stiffener for attaching strut channel to a threaded rod to accommodate compression loads
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Electro galvanized
- Base material type
- Modular Support

- Description
- Seismic retrofit hinge for attachment to threaded rod
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Galvanized 90-degree angle for connecting multiple MQ strut channels
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Number of holes
- 3

- Description
- Galvanized 45- or 135-degree angle for connecting multiple MQ strut channels
- Material composition
- DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 4 mm

- Description
- Galvanized channel foot for fastening MQ channels to concrete
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- Channel connector: 4 mm, baseplate: 6 mm

- Description
- Galvanized beam clamp for connecting the open side or back of strut channels directly to steel beams
- Material composition
- S355 MC - DIN EN 10149-2, Screw: strength class 8.8, Plastic: PA 6.6
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Galvanized wing nut for connecting modular support system components
- Material composition
- Wings: Plastic PA, S355 MC - DIN EN 10149-2
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Electro-galvanized channel connector for joining any modular support elements with a butterfly opening
- Product Class
- Premium
- Material composition
- Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Galvanized beam clamp for connecting MQ strut channels directly to steel beams
- Material composition
- Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Galvanized channel foot for fastening channels to concrete at an angle
- Material composition
- DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- 4 mm

- Description
- Galvanized pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels
- Product Class
- Premium
- Material composition
- Nut: C4C - EN 10263-2, Plate: S235JR - EN 10025-2, Plastic: PBT
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Galvanized pre-assembled beam connector with FM approval for seismic bracing of fire sprinkler pipes on steel structures
- Material composition
- Connector: S275JR - DIN EN 10025, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Hot-dip galvanized (HDG) channel connector for joining any elements with a butterfly opening
- Product Class
- Premium
- Tightening torque
- 30 ft-lbf
- Material composition
- Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: DD11 - DIN EN 10111

- Description
- Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams
- Material composition
- Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Stainless steel (A4) channel connector for joining any elements with a butterfly opening
- Tightening torque
- 30 ft-lbf
- Material composition
- Screw: A4-70 - DIN ISO 3506-1, Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel


- Description
- Stainless steel wing nut for connecting modular support system components
- Material composition
- Nut: 1.4581 (A4) - DIN EN 10283, Wings: Plastic PA
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)

- Description
- Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Material thickness
- 4 mm


- Description
- Stainless steel (A4) 45- or 135-degree angle for connecting multiple MQ strut channels
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Material thickness
- 4 mm


- Description
- Stainless steel (A4) channel connector used as a longitudinal extender for MQ strut channels
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Material thickness
- 4 mm


- Description
- Stainless steel (A4) channel foot for fastening channels to various base materials
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)


- Description
- Stainless steel pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels
- Material composition
- Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)

- Description
- Hot-dip galvanized (HDG) single beam clamp for connecting MI steel baseplates to steel beams
- Material composition
- Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish
- HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Beam connectors for attaching MP-PS pipe shoes to steel beams
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3, Cylindrical washers: Stainless Steel X5CrNi18-10 per EN10088-3

- Description
- Beam connectors for attaching MP-PS pipe shoes to steel beams
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 572 °F
- Material composition
- Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3

- Description
- Seismic hinge connectors for bracing the strut channels against lateral loads
- Material composition
- Carbon steel
- Surface finish
- Indoor Coated - Electro galvanized
- Base material type
- Steel

- Description
- Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Electro galvanized
- Material thickness
- base 8 mm

- Description
- Beam clamps for attaching threaded rods to structural beams
- Base material type
- Steel
- Material composition
- Ductil iron casting - ASTM A563
- Surface finish
- Indoor Coated - Electro galvanized

- Description
- Wide-mouth beam clamp for attaching threaded rods to structural beams
- Base material type
- Steel
- Material composition
- Ductil iron casting - ASTM A563
- Surface finish
- Plain